(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Mixer (1-788-05)

Air Mixer (1-788-05)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-788-01
1-788-02
1-788-03
1-788-04
1-788-05
1-788-06
1-788-07
1-788-11
1-788-13
1-788-14
1-788-15
1-788-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Number Of Rotations
(rpm)
Diameter
(mm)
Length
(mm)
Other Max. Torque Specifications Shaft Length
(mm)
Main Body Size
(mm)
Manufacturer Model Number Manufacturer Product Name Features Material Footnotes Specification details Maximum Output
(KW)
Hose fitting Flange diameter
(mm)
Shaft Diameter
(mm)
Included number of propeller sheets
(sheet)
Included propeller diameter
(mm)
Internal Capacity

฿ 49,777.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Civil work mixer 300~2000 - 722 - 8.8N・m(0.83kg・m) - 530 190×100×189 M05-1800BN Air Mixer M05-1800BN It can also be used for fixing. Shaft/stainless steel (SUS304), propeller/aluminum Large type is also available. Contact us for more information. Including Exhaust port / Silencer part With Silencer 0.46 PT1/4 φ80 φ15 1 φ100 1 unit

฿ 82,733.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Civil work mixer 80 to 450 - 768 - 39.2N・m(4kg・m) - 530 190×100×234 M05-600BN Air Mixer M05-600BN It shows its power through use for high viscosity and low rotation. Shaft/stainless steel (SUS304), propeller/aluminum Large type is also available. Contact us for more information. Including Exhaust port / Silencer part With Silencer 0.46 PT1/4 φ80 φ15 1 φ140 1 unit

฿ 115,012.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Civil work mixer 200~1200 - 978 - 12.7N・m(1.3kg・m) - 830 177×144×283 M08-1200 Air Mixer M08-1200 Can be used as a drum. Stationary type. Shaft/stainless steel (SUS304), propeller/aluminum Large type is also available. Contact us for more information. Including Exhaust port / Silencer part With Silencer 0.86 PT3/8 φ144 φ15 2 φ 180 1 unit

฿ 60,005.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Civil work mixer 300~2000 - 514 - 8.14N・m(0.83kg・m) Paint Can Mixer w/Lid (M05-1800BF) 325 190×100×189 Paint Can Mixer w/Lid (M05-1800BF) Air Mixer with Paint Can Lid - Shaft/stainless steel (SUS304), propeller/aluminum Large type is also available. Contact us for more information. Including Exhaust port / Silencer part With Silencer 0.46 PT1/4 Lid Size 210×245 φ15 1 φ100 1 unit

฿ 39,095.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Stirring Rod / Vane Type - - - Option - M05 Agitator Stand - - M05 Agitator Stand Air Mixer Stand for 20 L - - Large type is also available. Contact us for more information. Compatible shaft diameter / φ15 mm - - - - - - 1 pc.

฿ 65,097.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Civil work mixer 300~2000 - 950 - 8.8N・m(0.83kg・m) - 780 190×100×189 M05-1800DN (Fixed Mounting Type) Air Mixer M05-1800DN - Shaft/stainless steel (SUS304), propeller/aluminum Large type is also available. Contact us for more information. Including Exhaust port / Silencer part With Silencer 0.46 PT1/4 φ90 φ15 2 φ160 1 unit

฿ 96,735.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Civil work mixer 80 to 450 - 1000 - 39.2N・m(4kg・m) - 780 190×100×234 M05-600DN (Fixed Mounting Type) Air Mixer M05-600DN - Shaft/stainless steel (SUS304), propeller/aluminum Large type is also available. Contact us for more information. Including Exhaust port / Silencer part With Silencer 0.46 PT1/4 φ90 φ15 2 φ 180 1 unit

฿ 2,410.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Stirring Rod / Vane Type - φ160 - Option - Propeller: 3 Aluminum Blades - - Propeller: 3 Aluminum Blades Aluminum 3-Blade Propeller for Air Mixer - - Large type is also available. Contact us for more information. Compatible shaft diameter / φ15 mm - - - - - - 1 pc.

฿ 12,092.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Stirring Rod / Vane Type - φ160 - Option - Propeller: Stainless Steel Paddle Shape, 3 Blades - - Propeller: Stainless Steel Paddle Shape, 3 Blades Stainless Steel 3-Blade Propeller for Air Mixer - - Large type is also available. Contact us for more information. Compatible shaft diameter / φ15 mm - - - - - - 1 pc.

฿ 3,045.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Stirring Rod / Vane Type - φ100 - Option - Propeller: Aluminum Round Model - - Propeller: Aluminum Round Model Aluminum Round Propeller for Air Mixer - - Large type is also available. Contact us for more information. Compatible shaft diameter / φ15 mm - - - - - - 1 pc.

฿ 12,412.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Stirring Rod / Vane Type - φ160 - Option - Propeller: Stainless Steel Propeller Shape, 3 Blades - - Propeller: Stainless Steel Propeller Shape, 3 Blades Stainless Steel 3-Blade Propeller for Air Mixer - - Large type is also available. Contact us for more information. Compatible shaft diameter / φ15 mm - - - - - - 1 pc.

฿ 18,592.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Stirring Rod / Vane Type - φ160 - Option - Propeller: Stainless Steel Disc Turbine Shape - - Propeller: Stainless Steel Disc Turbine Shape Stainless Steel Disc Turbine Blade for Air Mixer - - Large type is also available. Contact us for more information. Compatible shaft diameter / φ15 mm - - - - - - 1 pc.

Product Description

It can also be used for fixing. It shows its power through use for high viscosity and low rotation. Can be used as a drum. This type must be fixed when used.

Part Number
1-788-01
1-788-02
1-788-03
1-788-04
1-788-05
1-788-06
1-788-07
1-788-11
1-788-13
1-788-14
1-788-15
1-788-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Number Of Rotations
(rpm)
Diameter
(mm)
Length
(mm)
Other Max. Torque Specifications Shaft Length
(mm)
Main Body Size
(mm)
Manufacturer Model Number Manufacturer Product Name Features Material Footnotes Specification details Maximum Output
(KW)
Hose fitting Flange diameter
(mm)
Shaft Diameter
(mm)
Included number of propeller sheets
(sheet)
Included propeller diameter
(mm)
Internal Capacity

฿ 49,777.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Civil work mixer 300~2000 - 722 - 8.8N・m(0.83kg・m) - 530 190×100×189 M05-1800BN Air Mixer M05-1800BN It can also be used for fixing. Shaft/stainless steel (SUS304), propeller/aluminum Large type is also available. Contact us for more information. Including Exhaust port / Silencer part With Silencer 0.46 PT1/4 φ80 φ15 1 φ100 1 unit

฿ 82,733.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Civil work mixer 80 to 450 - 768 - 39.2N・m(4kg・m) - 530 190×100×234 M05-600BN Air Mixer M05-600BN It shows its power through use for high viscosity and low rotation. Shaft/stainless steel (SUS304), propeller/aluminum Large type is also available. Contact us for more information. Including Exhaust port / Silencer part With Silencer 0.46 PT1/4 φ80 φ15 1 φ140 1 unit

฿ 115,012.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Civil work mixer 200~1200 - 978 - 12.7N・m(1.3kg・m) - 830 177×144×283 M08-1200 Air Mixer M08-1200 Can be used as a drum. Stationary type. Shaft/stainless steel (SUS304), propeller/aluminum Large type is also available. Contact us for more information. Including Exhaust port / Silencer part With Silencer 0.86 PT3/8 φ144 φ15 2 φ 180 1 unit

฿ 60,005.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Civil work mixer 300~2000 - 514 - 8.14N・m(0.83kg・m) Paint Can Mixer w/Lid (M05-1800BF) 325 190×100×189 Paint Can Mixer w/Lid (M05-1800BF) Air Mixer with Paint Can Lid - Shaft/stainless steel (SUS304), propeller/aluminum Large type is also available. Contact us for more information. Including Exhaust port / Silencer part With Silencer 0.46 PT1/4 Lid Size 210×245 φ15 1 φ100 1 unit

฿ 39,095.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Stirring Rod / Vane Type - - - Option - M05 Agitator Stand - - M05 Agitator Stand Air Mixer Stand for 20 L - - Large type is also available. Contact us for more information. Compatible shaft diameter / φ15 mm - - - - - - 1 pc.

฿ 65,097.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Civil work mixer 300~2000 - 950 - 8.8N・m(0.83kg・m) - 780 190×100×189 M05-1800DN (Fixed Mounting Type) Air Mixer M05-1800DN - Shaft/stainless steel (SUS304), propeller/aluminum Large type is also available. Contact us for more information. Including Exhaust port / Silencer part With Silencer 0.46 PT1/4 φ90 φ15 2 φ160 1 unit

฿ 96,735.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Civil work mixer 80 to 450 - 1000 - 39.2N・m(4kg・m) - 780 190×100×234 M05-600DN (Fixed Mounting Type) Air Mixer M05-600DN - Shaft/stainless steel (SUS304), propeller/aluminum Large type is also available. Contact us for more information. Including Exhaust port / Silencer part With Silencer 0.46 PT1/4 φ90 φ15 2 φ 180 1 unit

฿ 2,410.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Stirring Rod / Vane Type - φ160 - Option - Propeller: 3 Aluminum Blades - - Propeller: 3 Aluminum Blades Aluminum 3-Blade Propeller for Air Mixer - - Large type is also available. Contact us for more information. Compatible shaft diameter / φ15 mm - - - - - - 1 pc.

฿ 12,092.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Stirring Rod / Vane Type - φ160 - Option - Propeller: Stainless Steel Paddle Shape, 3 Blades - - Propeller: Stainless Steel Paddle Shape, 3 Blades Stainless Steel 3-Blade Propeller for Air Mixer - - Large type is also available. Contact us for more information. Compatible shaft diameter / φ15 mm - - - - - - 1 pc.

฿ 3,045.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Stirring Rod / Vane Type - φ100 - Option - Propeller: Aluminum Round Model - - Propeller: Aluminum Round Model Aluminum Round Propeller for Air Mixer - - Large type is also available. Contact us for more information. Compatible shaft diameter / φ15 mm - - - - - - 1 pc.

฿ 12,412.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Stirring Rod / Vane Type - φ160 - Option - Propeller: Stainless Steel Propeller Shape, 3 Blades - - Propeller: Stainless Steel Propeller Shape, 3 Blades Stainless Steel 3-Blade Propeller for Air Mixer - - Large type is also available. Contact us for more information. Compatible shaft diameter / φ15 mm - - - - - - 1 pc.

฿ 18,592.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Stirring Rod / Vane Type - φ160 - Option - Propeller: Stainless Steel Disc Turbine Shape - - Propeller: Stainless Steel Disc Turbine Shape Stainless Steel Disc Turbine Blade for Air Mixer - - Large type is also available. Contact us for more information. Compatible shaft diameter / φ15 mm - - - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1