(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-7326-21 |
1-7326-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Max. Torque | Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Viscometer Range | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 157,636.00 ฿ 129,813.25 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 40 Day(s) | 6~2000 | 200(N・cm) | 1×209×274 | Eurostar 200 Digital | Electronically controlled mixer Eurostar 200 Digital | 4560111734226 | ~100,000(1000cps/l) | 4600 | 1 unit | ||
฿ 125,426.00 ฿ 103,288.31 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 40 Day(s) | 30~1400 | 100(N・cm) | 86×208×248 | Eurostar 100 Digital | Electronically controlled mixer Eurostar 100 Digital | - | ~70,000(1000cps/l) | 4400 | 1 unit |
A powerful mixer suitable for highly viscous test materials. When using Labworldsoft®, it is possible to control, adjust, and record speed and torque parameters.
Part Number |
---|
1-7326-21 |
1-7326-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Max. Torque | Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Viscometer Range | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 157,636.00 ฿ 129,813.25 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 40 Day(s) | 6~2000 | 200(N・cm) | 1×209×274 | Eurostar 200 Digital | Electronically controlled mixer Eurostar 200 Digital | 4560111734226 | ~100,000(1000cps/l) | 4600 | 1 unit | ||
฿ 125,426.00 ฿ 103,288.31 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 40 Day(s) | 30~1400 | 100(N・cm) | 86×208×248 | Eurostar 100 Digital | Electronically controlled mixer Eurostar 100 Digital | - | ~70,000(1000cps/l) | 4400 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?