(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-3152-11 |
1-9943-21 |
1-9943-22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Number Of Rotations (rpm) |
Power Supply (V) |
Other | Max. Torque | Specifications | Size (mm) |
Content | Stirring Capacity (ml) |
Manufacturer Model Number | Manufacturer Product Name | Stirring Shaft Output (W) |
Motor Input (W) |
Motor output (W) |
Power cord length (m) |
Power supply details | Chuck tightening range (mm) |
Support arm (mm) |
Viscometer Range | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 21,750.00 ฿ 17,400.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Stirring Rod / Vane Type | - | - | Option | - | Stirring Vane (Propeller Type - 3 Vanes) | - | Blade Diameter / 45 mm | - | R1381 | Blades for stirrer, R-1381 propeller type | - | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 76,623.00 ฿ 67,045.13 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 40 Day(s) | Mixer | 30~2000 | 100 | - | 40(N・cm) | - | 86×208×248 | - | 25000(H2O) | Eurostar 40 Digital | Electronically controlled mixer Eurostar 40 Digital | 53 | 112 | 87 | 1.8 | AC100V50/60Hz | 0.5–10 | φ13/length 160 | 30000(1000cps/l) | 4400 | 1 unit | ||
฿ 70,033.00 ฿ 52,524.75 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Mixer | 30~2000 | 100 | - | 20(N・cm) | - | 86×208×248 | - | 15000(H2O) | Eurostar 20 Digital | Electronically controlled mixer Eurostar 20 Digital | 53 | 56 | 44 | 1.8 | AC100V50/60Hz | 0.5–10 | φ13/length 160 | 10000(1000cps/l) | 4400 | 1 unit |
Stepless speed adjustment and microprocessor control maintain a set rotation speed. Equipped with automatic stop function for overload. Because the stirring shaft passes through the main unit, the shaft can be adjusted to the ideal length. Rotation speed is displayed digitally.
Part Number |
---|
1-3152-11 |
1-9943-21 |
1-9943-22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Number Of Rotations (rpm) |
Power Supply (V) |
Other | Max. Torque | Specifications | Size (mm) |
Content | Stirring Capacity (ml) |
Manufacturer Model Number | Manufacturer Product Name | Stirring Shaft Output (W) |
Motor Input (W) |
Motor output (W) |
Power cord length (m) |
Power supply details | Chuck tightening range (mm) |
Support arm (mm) |
Viscometer Range | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 21,750.00 ฿ 17,400.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Stirring Rod / Vane Type | - | - | Option | - | Stirring Vane (Propeller Type - 3 Vanes) | - | Blade Diameter / 45 mm | - | R1381 | Blades for stirrer, R-1381 propeller type | - | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 76,623.00 ฿ 67,045.13 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 40 Day(s) | Mixer | 30~2000 | 100 | - | 40(N・cm) | - | 86×208×248 | - | 25000(H2O) | Eurostar 40 Digital | Electronically controlled mixer Eurostar 40 Digital | 53 | 112 | 87 | 1.8 | AC100V50/60Hz | 0.5–10 | φ13/length 160 | 30000(1000cps/l) | 4400 | 1 unit | ||
฿ 70,033.00 ฿ 52,524.75 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Mixer | 30~2000 | 100 | - | 20(N・cm) | - | 86×208×248 | - | 15000(H2O) | Eurostar 20 Digital | Electronically controlled mixer Eurostar 20 Digital | 53 | 56 | 44 | 1.8 | AC100V50/60Hz | 0.5–10 | φ13/length 160 | 10000(1000cps/l) | 4400 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?