(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Three-one motor BLW Rotation speed (rpm) 5–3000

Three-one motor BLW Rotation speed (rpm) 5–3000

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 171,080.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4956-01 SALE
1-4956-02 SALE
1-4956-03 SALE
1-4956-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Rated Torque (N·m) Rated Torque (kgf·cm) Size
(mm)
Manufacturer Model Number Manufacturer Product Name Weight
(g)
Internal Capacity

฿ 171,080.00

฿ 120,765.37

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 5~300 4.5 45.0 160×259×244 BLW300 Three-One Motor BLW300 5800 1 unit

฿ 171,080.00

฿ 148,240.82

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 10 to 600 2.25 22.5 160×259×244 BLW600 Three-One Motor BLW600 5800 1 unit

฿ 171,080.00

฿ 120,765.37

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 10~1200 1.25 12.5 160×259×244 BLW1200 Three-One Motor BLW1200 5800 1 unit

฿ 171,080.00

฿ 120,765.37

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 30~3000 0.41 4.1 157×216×263 BLW3000 Three-One Motor BLW3000 5500 1 unit

Basic Specifications

  • Product Type
    Mixer
  • Power Supply(V)
    Single-phase 100
  • Features
    The high-function 120 W brushless motors are used, supporting high-viscosity stirring. When the stirring shaft is fixed into place, a constraint protection circuit is equipped.
  • Footnotes
    Stand / shaft / stirring blade not included.
  • Specification details
    Thermal Protector: Motor Coil Temperature 90°C, With Clamp Holder (21 x 16)
  • Forward and Reverse Timer
    Can be switched between 5, 10, 20, 30, 45 and 60 sec settings
  • Rotation Control
    Feedback Control and Forward/Reverse Switch (Timer Mode/Manual)
  • Motor
    DC brushless motor class B insulation (130°C) 120 W
  • zip fastener|chuck
    Drill Chuck for ø13 mm
  • Display
    Rotation Speed Digital 4 Digits / Overload Indication / Torque Indicator (20% scale)
  • Power cord length(m)
    2 (With 2-Pole Grounding Type Plug)
  • Power supply details
    Single-Phase 100 V±10% 50/60 Hz 400 VA
  • Internal Capacity
    1 unit

Product Description

High-function 120 W brushless motors are used, supporting high-viscosity stirring. A constraint protection circuit is equipped to stop the motor automatically when the stirring shaft catches.

Part Number
1-4956-01 SALE
1-4956-02 SALE
1-4956-03 SALE
1-4956-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Rated Torque (N·m) Rated Torque (kgf·cm) Size
(mm)
Manufacturer Model Number Manufacturer Product Name Weight
(g)
Internal Capacity

฿ 171,080.00

฿ 120,765.37

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 5~300 4.5 45.0 160×259×244 BLW300 Three-One Motor BLW300 5800 1 unit

฿ 171,080.00

฿ 148,240.82

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 10 to 600 2.25 22.5 160×259×244 BLW600 Three-One Motor BLW600 5800 1 unit

฿ 171,080.00

฿ 120,765.37

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 10~1200 1.25 12.5 160×259×244 BLW1200 Three-One Motor BLW1200 5800 1 unit

฿ 171,080.00

฿ 120,765.37

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 30~3000 0.41 4.1 157×216×263 BLW3000 Three-One Motor BLW3000 5500 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1