(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Three-one motor BLh Rotation speed (rpm) 5–1200 (1-4955-01)

Three-one motor BLh Rotation speed (rpm) 5–1200 (1-4955-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4955-01
1-4955-02
1-4955-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Rated Torque (N·m) Rated Torque (kgf·cm) Manufacturer Model Number Manufacturer Product Name Apply Internal Capacity

฿ 210,185.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 5~300 1.8 18.0 BLh300R Three-One Motor BLh300R For high viscosity 1 unit

฿ 210,185.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 10 to 600 1 10.0 BLh600R Three-One Motor BLh600R For medium to high viscosity 1 unit

฿ 210,185.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 10~1200 0.6 6.0 BLh1200R Three-One Motor BLh1200R For low to medium viscosity 1 unit

Basic Specifications

  • Product Type
    Mixer
  • Power Supply(V)
    Single-phase 100
  • Main Body Size(mm)
    125×190.5×209
  • Features
    Maintains the set rotation speed with high accuracy against viscosity changes during stirring. Maintenance of the motor main unit is unnecessary as it is a brushless motor. Free joint (PAT) with hand tightening chuck.
  • Footnotes
    Stand / shaft / stirring blade not included.
  • Specification details
    Thermal Protector: Motor Coil Temperature 90°C, Safety Cover, Weight: Control Box 750 g, Size: Control Box 118 x 220 x 80 mm, With Clamp Holder (21 x 16)
  • Forward and Reverse Timer
    Capable of setting 10 patterns (10/20/30/45 sec./1 min. 30 sec./2 min./2 min 30 sec./3/4/5 min. interval)
  • Rotation Control
    Feedback Control and Forward/Reverse Switch (Timer Mode/Manual)
  • Motor
    DC brushless motor class B insulation 70 W
  • zip fastener|chuck
    Collet Type Hand-Tightened Chuck for ø8 mm
  • Display
    High Luminance Fluorescent Dot Matrix Display / Digital 4 Digits (rpm)
  • Power cord length(m)
    2 (With 2-Pole Grounding Type Plug)
  • Power supply details
    Single-Phase 100 V±10% 50/60 Hz 140 VA
  • Internal Capacity
    1 unit

Product Description

The set rotation speed is maintained with high accuracy regardless of viscosity changes that occur during mixing. Maintenance of the motor main unit is unnecessary as it is a brushless motor. With free joint (patented) hand fastening chuck.

Part Number
1-4955-01
1-4955-02
1-4955-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Rated Torque (N·m) Rated Torque (kgf·cm) Manufacturer Model Number Manufacturer Product Name Apply Internal Capacity

฿ 210,185.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 5~300 1.8 18.0 BLh300R Three-One Motor BLh300R For high viscosity 1 unit

฿ 210,185.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 10 to 600 1 10.0 BLh600R Three-One Motor BLh600R For medium to high viscosity 1 unit

฿ 210,185.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 10~1200 0.6 6.0 BLh1200R Three-One Motor BLh1200R For low to medium viscosity 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1