(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-135-11 |
1-135-12 |
1-135-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Size (mm) |
Power Consumption (W) |
Compatible Capacity (L) |
Product Name | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 51,142.00 ฿ 40,913.60 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | For Drums | 250X1780 | 2000 | 200 | Heater for 200 L Drums | 5000 | ||
฿ 40,458.00 ฿ 32,366.40 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | For Pail Container | 200X860 | 800 | 20 | Heater for 20 L Drums | 4000 | ||
฿ 51,142.00 ฿ 40,913.60 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | For 18 L Drum | 250X900 | 1000 | 18 | Heater for 18 L Drums | 5000 |
Heating the inside of the can ensures uniform viscosity when transferring, promoting small pump capacity. A hot plate with silicon rubber heater baked on the entire stainless steel plate resulting to a high thermal efficiency. Can be easily installed on site because it is lightweight. Magnetic types have magnet sheets on one side, making mounting easy.
Part Number |
---|
1-135-11 |
1-135-12 |
1-135-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Size (mm) |
Power Consumption (W) |
Compatible Capacity (L) |
Product Name | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 51,142.00 ฿ 40,913.60 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | For Drums | 250X1780 | 2000 | 200 | Heater for 200 L Drums | 5000 | ||
฿ 40,458.00 ฿ 32,366.40 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | For Pail Container | 200X860 | 800 | 20 | Heater for 20 L Drums | 4000 | ||
฿ 51,142.00 ฿ 40,913.60 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | For 18 L Drum | 250X900 | 1000 | 18 | Heater for 18 L Drums | 5000 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?