(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicone Rubber Heater Width x Length 50 x 50–300 x 500

Silicone Rubber Heater Width x Length 50 x 50–300 x 500

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-130-02

  • Product Type
    Heater
  • Length(mm)
    100
  • Width(mm)
    50
  • Product Name
    Silicone Rubber Heater 50x100
  • Maximum Temperature(°C)
    250
  • Normal temperatures(°C)
    200
  • Rated Voltage(V)
    AC100V
  • Lead Wire Length(mm)
    300
  • Electrical characteristics
    Capacity tolerance ±10%, insulation resistance value 100 MΩ at min./ 500 VDC, withstand voltage 1,500 V 1 min.
  • Electric Power Density(W/cm²)
    0.6
  • Features
    This product is formed into a thin sheet for excellent heat responsiveness (standard type 1.5 mm). This product is pliable, and is not affected by high humidity or corrosive environments (weather and chemical resistant product). This product is applicable to 0.6 to 0.8 W/cm2 power density for many normal uses, but there may be large fluctuations due to the heater attachment state and temperature control method.
  • Footnotes
    When using the product, keep it close to the object to be heated. As it is not equipped with a self-temperature control system, attach a temperature controller etc. depending on the conditions to strictly keep the surface temperature at 200°C or lower. It is not waterproof, so do not immerse in liquid.
  • Internal Capacity
    1 pc.
Part Number
1-130-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 2,750.00

HEATING EQUIPMENT 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Heater
  • Length(mm)
    100
  • Width(mm)
    50
  • Product Name
    Silicone Rubber Heater 50x100
  • Maximum Temperature(°C)
    250
  • Normal temperatures(°C)
    200
  • Rated Voltage(V)
    AC100V
  • Lead Wire Length(mm)
    300
  • Electrical characteristics
    Capacity tolerance ±10%, insulation resistance value 100 MΩ at min./ 500 VDC, withstand voltage 1,500 V 1 min.
  • Electric Power Density(W/cm²)
    0.6
  • Features
    This product is formed into a thin sheet for excellent heat responsiveness (standard type 1.5 mm). This product is pliable, and is not affected by high humidity or corrosive environments (weather and chemical resistant product). This product is applicable to 0.6 to 0.8 W/cm2 power density for many normal uses, but there may be large fluctuations due to the heater attachment state and temperature control method.
  • Footnotes
    When using the product, keep it close to the object to be heated. As it is not equipped with a self-temperature control system, attach a temperature controller etc. depending on the conditions to strictly keep the surface temperature at 200°C or lower. It is not waterproof, so do not immerse in liquid.
  • Internal Capacity
    1 pc.

Product Description

In the form of a thin sheet, it is extremely thermo-responsive (standard type 1.5 mm). Features flexibility. Not affected by high humidity or corrosive environments (weather and chemical resistant product). Though this product is applicable to the 0.6-0.8 W/cm2 power density of many normal uses, there may be large fluctuations attributable to the state of the heater installation and the temperature control method.

Specifications of 1-130-02

  • Product Type
    Heater
  • Length(mm)
    100
  • Width(mm)
    50
  • Product Name
    Silicone Rubber Heater 50x100
  • Maximum Temperature(°C)
    250
  • Normal temperatures(°C)
    200
  • Rated Voltage(V)
    AC100V
  • Lead Wire Length(mm)
    300
  • Electrical characteristics
    Capacity tolerance ±10%, insulation resistance value 100 MΩ at min./ 500 VDC, withstand voltage 1,500 V 1 min.
  • Electric Power Density(W/cm²)
    0.6
  • Features
    This product is formed into a thin sheet for excellent heat responsiveness (standard type 1.5 mm). This product is pliable, and is not affected by high humidity or corrosive environments (weather and chemical resistant product). This product is applicable to 0.6 to 0.8 W/cm2 power density for many normal uses, but there may be large fluctuations due to the heater attachment state and temperature control method.
  • Footnotes
    When using the product, keep it close to the object to be heated. As it is not equipped with a self-temperature control system, attach a temperature controller etc. depending on the conditions to strictly keep the surface temperature at 200°C or lower. It is not waterproof, so do not immerse in liquid.
  • Internal Capacity
    1 pc.
Part Number
1-130-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 2,750.00

HEATING EQUIPMENT 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1