(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mantle Heater Stirrer, for Flask (1-2718-02)

Mantle Heater Stirrer, for Flask (1-2718-02)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2718-01 SALE
1-2718-02 SALE
1-2718-03 SALE
1-2718-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Electric capacity
(W)
Product Name Manufacturer Model Number Internal Capacity

฿ 26,475.00

฿ 21,180.00

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 200 150 Mantle Heater MS-ES2 MS-ES2 1 unit

฿ 27,537.00

฿ 22,029.60

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 300 200 Mantle Heater MS-ES3 MS-ES3 1 unit

฿ 30,713.00

฿ 24,570.40

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 500 260 Mantle Heater MS-ES5 MS-ES5 1 unit

฿ 31,772.00

฿ 25,417.60

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 1000 380 Mantle Heater MS-ES10 MS-ES10 1 unit

Basic Specifications

  • Product Type
    Heater
  • Operating Temperature Range(°C)
    450(MAX)
  • Power Supply
    100V
  • Power supply details
    AC100V
  • Rotation Speed of Stirrer(rpm)
    100~1500
  • Features
    It is a mantle heater with a built-in stirrer. It is installed with an input adjuster for adjusting the strength of the heating pace.
  • Footnotes
    Rotor is not included.
  • Internal Capacity
    1 unit

Product Description

A mantle heater with a built-in stirrer. It is installed with an input adjuster for adjusting the strength of the heating pace.

Part Number
1-2718-01 SALE
1-2718-02 SALE
1-2718-03 SALE
1-2718-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Electric capacity
(W)
Product Name Manufacturer Model Number Internal Capacity

฿ 26,475.00

฿ 21,180.00

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 200 150 Mantle Heater MS-ES2 MS-ES2 1 unit

฿ 27,537.00

฿ 22,029.60

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 300 200 Mantle Heater MS-ES3 MS-ES3 1 unit

฿ 30,713.00

฿ 24,570.40

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 500 260 Mantle Heater MS-ES5 MS-ES5 1 unit

฿ 31,772.00

฿ 25,417.60

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 1000 380 Mantle Heater MS-ES10 MS-ES10 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1