(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mantle Heater (1-4184-01)

Mantle Heater (1-4184-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4184-01
1-4184-02
1-4184-03
1-4184-04
1-4186-01
1-4186-03
1-4186-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Capacity
(ml)
Electric capacity
(W)
Product Name Manufacturer Model Number JAN Code

฿ 12,385.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 300 150 (100 V Power) Mantle Heater with Input Controller HF300T HF-300T 4560111753937

฿ 13,870.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 500 220 (100 V Power) Mantle Heater with Input Controller HF500T HF-500T 4560111753944

฿ 15,356.25

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 1000 300 (100 V Power) Mantle Heater with Controller HF-1000T HF-1000T 4560111753951

฿ 17,088.75

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 2000 460 (100 V Power) Mantle Heater with Controller HF-2000T HF-2000T 4560111753968

฿ 13,622.50

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 300 150 (100 V Power) Mantle Heater with Input Controller HB300T HB-300T 4560111753975

฿ 16,840.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 1000 300 (100 V Power) Mantle Heater with Controller HB-1000T HB-1000T 4560111753999

฿ 18,822.50

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 2000 460 (100 V Power) Mantle Heater with Controller HB-2000T HB-2000T 4560111754002

Basic Specifications

  • Product Type
    Heater
  • Power Supply
    100V
  • Maximum Temperature(°C)
    450
  • Power supply details
    100 VAC 50 / 60 Hz
  • Features
    The body casing is custom powder coated and has excellent heat and chemical resistances. The thermocouple is hand knitted with non-asbestos fiberglass and nichrome wire and has excellent heat transfer properties. Ceramic wool is used as thermal insulating material and has excellent heat insulation properties. With Input controller for controlling temperature.

Product Description

The body casing is custom powder coated and has excellent heat and chemical resistances. The thermocouple is hand knitted with non-asbestos fiberglass and nichrome wire and has excellent heat transfer properties. Ceramic wool is used as thermal insulating material and has excellent heat insulation properties. Has an input adjustment device that enables temperature control.

Part Number
1-4184-01
1-4184-02
1-4184-03
1-4184-04
1-4186-01
1-4186-03
1-4186-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Capacity
(ml)
Electric capacity
(W)
Product Name Manufacturer Model Number JAN Code

฿ 12,385.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 300 150 (100 V Power) Mantle Heater with Input Controller HF300T HF-300T 4560111753937

฿ 13,870.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 500 220 (100 V Power) Mantle Heater with Input Controller HF500T HF-500T 4560111753944

฿ 15,356.25

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 1000 300 (100 V Power) Mantle Heater with Controller HF-1000T HF-1000T 4560111753951

฿ 17,088.75

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) For Flask 2000 460 (100 V Power) Mantle Heater with Controller HF-2000T HF-2000T 4560111753968

฿ 13,622.50

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 300 150 (100 V Power) Mantle Heater with Input Controller HB300T HB-300T 4560111753975

฿ 16,840.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 1000 300 (100 V Power) Mantle Heater with Controller HB-1000T HB-1000T 4560111753999

฿ 18,822.50

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Beaker Sleeve 2000 460 (100 V Power) Mantle Heater with Controller HB-2000T HB-2000T 4560111754002

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1