(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-498-01 |
6-498-02 |
6-498-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimensions (mm) |
Color | Weight (g) |
Manufacturer Product Name | Part Number | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,137.00 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 19 Day(s) | 140X76 | Blue | 1200 | Flask Diver Ring L Blue | L Type | 4562108486583 | ||
฿ 1,403.00 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 60 Day(s) | 105X52 | Yellow | 500 | Flask Diver Ring M Yellow | M Type | 4562108486590 | ||
฿ 773.00 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 19 Day(s) | 70X27 | Red | 300 | Flask Diver Ring S Red | Type S | 4562108486606 |
Used by attaching to the shoulder/base of implements that often get damaged due to overturning, such as measuring flasks, measuring cylinders, round/flat-bottomed flasks, etc.
Part Number |
---|
6-498-01 |
6-498-02 |
6-498-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimensions (mm) |
Color | Weight (g) |
Manufacturer Product Name | Part Number | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,137.00 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 19 Day(s) | 140X76 | Blue | 1200 | Flask Diver Ring L Blue | L Type | 4562108486583 | ||
฿ 1,403.00 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 60 Day(s) | 105X52 | Yellow | 500 | Flask Diver Ring M Yellow | M Type | 4562108486590 | ||
฿ 773.00 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 19 Day(s) | 70X27 | Red | 300 | Flask Diver Ring S Red | Type S | 4562108486606 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?