(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Bath (2-1986-02)

Oil Bath (2-1986-02)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-1986-02
2-1986-13 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal volume (L) Internal dimensions
(mm)
External Dimensions
(mm)
Weight
(g)
Manufacturer Product Name Part Number Features Temperature Control Accuracy
(°C)
Power supply details Heater capacity Internal Capacity

฿ 27,330.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 4 Inside diameter ø240 × bottom diameter φ165×122 340×349×231 5500 Oil Bath BO400 BO400 Since there is no heater within the water tank, it is easy to remove the water tank to clean and replace with oil. ±2 (when stirred) AC100~120V 50/60Hz 10.5~12.5A 100 V / 1 kW, 120 V / 1.44 kW 1 unit

฿ 65,477.00

฿ 52,381.60

THERMOSTATIC OIL BATHS 1 Piece(s) 19 Day(s) 7 φ250×150 310×360×230 8000 Oil Bath BO601 BO601 Easy to pour liquids as it has a drain stopper. Has calibration offset function and key lock function. ±3(at100) AC100V 50/60Hz 10A 1kW 1 Set (Main Unit, Drainage Board)

Basic Specifications

Product Description

Since there is no heater within the water tank, it is easy to remove the water tank to clean and replace with oil. Easy to drain liquids as it has a drain plug.

Part Number
2-1986-02
2-1986-13 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal volume (L) Internal dimensions
(mm)
External Dimensions
(mm)
Weight
(g)
Manufacturer Product Name Part Number Features Temperature Control Accuracy
(°C)
Power supply details Heater capacity Internal Capacity

฿ 27,330.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 4 Inside diameter ø240 × bottom diameter φ165×122 340×349×231 5500 Oil Bath BO400 BO400 Since there is no heater within the water tank, it is easy to remove the water tank to clean and replace with oil. ±2 (when stirred) AC100~120V 50/60Hz 10.5~12.5A 100 V / 1 kW, 120 V / 1.44 kW 1 unit

฿ 65,477.00

฿ 52,381.60

THERMOSTATIC OIL BATHS 1 Piece(s) 19 Day(s) 7 φ250×150 310×360×230 8000 Oil Bath BO601 BO601 Easy to pour liquids as it has a drain stopper. Has calibration offset function and key lock function. ±3(at100) AC100V 50/60Hz 10A 1kW 1 Set (Main Unit, Drainage Board)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1