(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EC Oil Bath (1-2948-02)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
1-2947-01 SALE
1-2948-01 SALE
1-2948-02 SALE
1-4596-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal dimensions
(mm)
External Dimensions
(mm)
Specifications Shape of water tank Manufacturer Product Name Part Number JAN Code Display accuracy Temperature Control System Internal Capacity

฿ 16,680.00

฿ 13,344.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) □200×123 210×275×124 Analog Square shape EC Oil Bath EO-200K EO-200K 4560111725477 - Microcomputer Type Proportional Control 1 unit

฿ 22,027.00

฿ 17,621.60

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) φ208×123 220×275×124 Digital Round EC Oil Bath EO-200RD EO-200RD 4560111725484 ±0.5% rdg or ±1°C (whichever is greater) ±1 dgt Microcomputer PID Control 1 unit

฿ 23,192.00

฿ 18,553.60

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) □200×123 210×274×124 Digital Square shape EC Oil Bath EO-200KD EO-200KD 4560111725491 ±0.5% rdg or ±1°C (whichever is greater) ±1 dgt Microcomputer PID Control 1 unit

฿ 15,887.00

฿ 12,709.60

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) φ208×123 220×278×124 Analog Round EC Oil Bath EO-200R EO-200R 4560111725460 - Microcomputer Type Proportional Control 1 unit

Basic Specifications

  • Product Type
    Oil Bath
  • Type
    Set Temperature
  • Temperature Range(°C)
    Room temperature +5 to 180 (setting range)
  • Power Supply
    Single-Phase 100 V
  • Weight(g)
    1500
  • Features
    The control section cover is made of polypropylene, which gives it an excellent chemical resistance. In case of overheating, the heater is forcefully turned off and an error is displayed.
  • Power supply details
    AC100V 50/60Hz
  • Safety Device
    Circuit Breaker / Bimetal Thermostat
  • Heater capacity
    750W
  • Material
    Control Section Cover / PP (Polypropylene), Water Tank / Stainless Steel (SUS304), Heater / Stainless Steel (SUS304) Nickel Plating, Drainboard / Aluminum
  • Temperature sensor
    Temperature measuring resistor (Pt100Ω)
  • Internal Capacity
    1 unit

Product Description

The control panel cover is made of PP, with excellent chemical resistance. In case of overheating, the heater is forcibly turned off and an error is displayed.

Part Number
1-2947-01 SALE
1-2948-01 SALE
1-2948-02 SALE
1-4596-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal dimensions
(mm)
External Dimensions
(mm)
Specifications Shape of water tank Manufacturer Product Name Part Number JAN Code Display accuracy Temperature Control System Internal Capacity

฿ 16,680.00

฿ 13,344.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) □200×123 210×275×124 Analog Square shape EC Oil Bath EO-200K EO-200K 4560111725477 - Microcomputer Type Proportional Control 1 unit

฿ 22,027.00

฿ 17,621.60

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) φ208×123 220×275×124 Digital Round EC Oil Bath EO-200RD EO-200RD 4560111725484 ±0.5% rdg or ±1°C (whichever is greater) ±1 dgt Microcomputer PID Control 1 unit

฿ 23,192.00

฿ 18,553.60

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) □200×123 210×274×124 Digital Square shape EC Oil Bath EO-200KD EO-200KD 4560111725491 ±0.5% rdg or ±1°C (whichever is greater) ±1 dgt Microcomputer PID Control 1 unit

฿ 15,887.00

฿ 12,709.60

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) φ208×123 220×278×124 Analog Round EC Oil Bath EO-200R EO-200R 4560111725460 - Microcomputer Type Proportional Control 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1