(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-5142-11 |
1-5142-12 |
1-5142-13 |
1-5142-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Temperature Range (°C) |
Internal volume (L) | Power Supply | Internal dimensions (mm) |
Effective inside dimensions (mm) |
External Dimensions (mm) |
Specifications | Manufacturer Product Name | Part Number | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,457.00 ฿ 16,365.60 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 35 Day(s) | Thermostatic Bath-related Products | - | 8 | - | 220X270X150 | 200X150X150 | 265X355X200 | Dedicated 8 L Water Tank | Unit Cool Thermo UCT-8L | UCT-8L | 4562108511162 | - | ||
฿ 23,185.00 ฿ 18,548.00 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 35 Day(s) | Thermostatic Bath-related Products | - | 12 | - | 270X300X150 | 260X175X150 | 325X355X200 | Dedicated 12 L Water Tank | Unit Cool Thermo UCT-12L | UCT-12L | 4562108511179 | - | ||
฿ 28,185.00 ฿ 22,548.00 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 35 Day(s) | Thermostatic Bath-related Products | - | 18 | - | 270X480X150 | 260X55X150 | 325X530X200 | Dedicated 18 L Water Tank | Unit Cool Thermo UCT-18L | UCT-18L | 4562108511186 | - | ||
฿ 136,375.00 ฿ 96,267.11 |
TEMPERATURE DEVICES | 1 Piece(s) | 35 Day(s) | Incubator | -10 to +80 | - | Single-Phase 100 V | - | - | 210×300×340 | Main Body | Unit Cool Thermo UCT-1000A | UCT-1000A | 4571110737484 | 1 unit |
Handy multi-range type combining constant temperature immersion water bath with cooling function. Ultra compact, low vibration, and lightweight model with built-in compressor. Uses high efficiency jet pump for water bath stirring and can circulate water to external closed circulation devices. Main unit can be detached for easy cleaning of water tank.
Part Number |
---|
1-5142-11 |
1-5142-12 |
1-5142-13 |
1-5142-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Temperature Range (°C) |
Internal volume (L) | Power Supply | Internal dimensions (mm) |
Effective inside dimensions (mm) |
External Dimensions (mm) |
Specifications | Manufacturer Product Name | Part Number | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,457.00 ฿ 16,365.60 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 35 Day(s) | Thermostatic Bath-related Products | - | 8 | - | 220X270X150 | 200X150X150 | 265X355X200 | Dedicated 8 L Water Tank | Unit Cool Thermo UCT-8L | UCT-8L | 4562108511162 | - | ||
฿ 23,185.00 ฿ 18,548.00 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 35 Day(s) | Thermostatic Bath-related Products | - | 12 | - | 270X300X150 | 260X175X150 | 325X355X200 | Dedicated 12 L Water Tank | Unit Cool Thermo UCT-12L | UCT-12L | 4562108511179 | - | ||
฿ 28,185.00 ฿ 22,548.00 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 35 Day(s) | Thermostatic Bath-related Products | - | 18 | - | 270X480X150 | 260X55X150 | 325X530X200 | Dedicated 18 L Water Tank | Unit Cool Thermo UCT-18L | UCT-18L | 4562108511186 | - | ||
฿ 136,375.00 ฿ 96,267.11 |
TEMPERATURE DEVICES | 1 Piece(s) | 35 Day(s) | Incubator | -10 to +80 | - | Single-Phase 100 V | - | - | 210×300×340 | Main Body | Unit Cool Thermo UCT-1000A | UCT-1000A | 4571110737484 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?