(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Bath Internal Capacity (L) 4–14

Water Bath Internal Capacity (L) 4–14

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 26,192.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-1984-01 SALE
2-1984-02 SALE
2-1984-03 SALE
2-1984-04 SALE
2-1984-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Temperature Range
(°C)
Internal volume (L) Internal dimensions
(mm)
Effective inside dimensions
(mm)
External Dimensions
(mm)
Weight
(g)
Specifications Manufacturer Product Name Part Number Features Temperature Display Accuracy
(°C)
Power supply details Safety Device Heater capacity Material Accessory Internal Capacity

฿ 36,442.00

฿ 29,153.60

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) Room temperature +5 to boiling temperature (water) 4.7 φ200×149 Φ186×119 300×364×216 Approximately 5000 1 Tank 4 Hole Water Bath BS200 BS200 It comes with 4 types of baskets which can be used efficiently according to the size of containers. It can be used with a 5 L beaker when the top lid is removed. ±3(at70) AC100V 50/60Hz 9A Overheat Prevention Device (Liquid expansion type / Self-holding relay / Alarm lamp lighting) / Overcurrent and Leakage breaker (Power lamp when it is turned ON) 900W Inner Vessel: Stainless Steel/Copper Sheet, Heater: Copper Pipe (Nickel Plated) Lid/Container Attachment Clamp/Stand/ Connector Alcohol Thermometer (0-100° C) for Stand/Bottom Plate/Basket x 4 1 unit

฿ 60,355.00

฿ 48,284.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) Room temperature +5 to boiling temperature (water) 9 328×302×99 Φ298×260×73 390×438×214 Approximately 9500 1 Tank 4 Hole Water Bath BS400 BS400 Has a container mounting clamp accommodating 4. ±3(at70) AC100V 50/60Hz 14A Overheat Prevention Device (Liquid expansion type / Self-holding relay / Alarm lamp lighting) / Overcurrent and Leakage breaker (Power lamp when it is turned ON) 1.4kW Inner Vessel: Stainless Steel/Copper Sheet, Heater: Copper Pipe (Nickel Plated) Ring, Lid, Container Mounting Clamp, Stand, Clamp Mounting Horizontal Bar, Stand Connector, Alcohol Type Thermometer (0-100°C), Bottom Plate 1 unit

฿ 73,448.00

฿ 55,086.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) Room temperature +5 to boiling temperature (water) 11 790×150×102 Φ776×140×74 864×288×215 Approximately 16000 1 Tank 6 Hole / 1 Line Water Bath BS600 BS600 It comes with rings and lids which can be used according to containers, and it is possible to use 6 extractors at a time. ±3(at70) AC100V 50/60Hz 14A Overheat Prevention Device (Liquid expansion type / Self-holding relay / Alarm lamp lighting) / Overcurrent and Leakage breaker (Power lamp when it is turned ON) 1.4kW Inner Vessel: Stainless Steel/Copper Sheet, Heater: Copper Pipe (Nickel Plated) Ring, Lid, Container Mounting Clamp, Stand, Clamp Mounting Horizontal Bar, Stand Connector, Alcohol Type Thermometer (0-100°C), Bottom Plate 1 unit

฿ 73,448.00

฿ 55,086.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) Room temperature +5 to boiling temperature (water) 14 502×302×99 Φ468×260×73 565×437×214 Approximately 12000 1 Tank 6 Hole / 3x2 Array Water Bath BS660 BS660 BS660 maintains a sufficient degree of immersion of up to 6 large or small containers. ±3(at70) AC100V 50/60Hz 13A Overheat Prevention Device (Liquid expansion type / Self-holding relay / Alarm lamp lighting) / Overcurrent and Leakage breaker (Power lamp when it is turned ON) 1.3kW Inner Vessel: Stainless Steel/Copper Sheet, Heater: Copper Pipe (Nickel Plated) Ring, Lid, Container Mounting Clamp, Stand, Clamp Mounting Horizontal Bar, Stand Connector, Alcohol Type Thermometer (0-100°C), Bottom Plate 1 unit

฿ 26,192.00

฿ 20,953.60

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) Room Temperature +5-90 4 Maximum I.D. ø263 x Bottom Diameter ø165 x 124 φ240×φ165×122 340×349×231 Approximately 5500 1 Tank 1 Hole Water Bath BM500 BM500 Since there is no heater within the water tank, it is easy to remove the water tank to clean and replace with oil. ±1.5 (when stirred) AC100~120V 50/60Hz 10.5~12.5A Self-diagnostic function (Automatic Excessive Rise Prevention, Sensor Error), Circuit Breaker (Combined Use Switch) Temperature Fuse, Water Tank Detection Switch 1 kW (at 100 V), 1.44 kW (at 120 V) Body: ABS resin; water tank: stainless steel (SUS316); heater: inconel pipe heater - 1 unit

Basic Specifications

Product Description

BS200 comes with 4 types of baskets, which can be used efficiently according to the size of containers, and can also be used with a 5 L beaker when the top lid is removed. BS400 has an easily used container mounting clamp accommodating 4 pieces. BS600 comes with rings and lids that can be used to match the containers, and allows 6 extractors to be used at a time. BS660 maintains a sufficient degree of immersion of up to 6 large or small containers. BM500 makes it easy to remove the water tank to clean and replace the water.

Part Number
2-1984-01 SALE
2-1984-02 SALE
2-1984-03 SALE
2-1984-04 SALE
2-1984-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Temperature Range
(°C)
Internal volume (L) Internal dimensions
(mm)
Effective inside dimensions
(mm)
External Dimensions
(mm)
Weight
(g)
Specifications Manufacturer Product Name Part Number Features Temperature Display Accuracy
(°C)
Power supply details Safety Device Heater capacity Material Accessory Internal Capacity

฿ 36,442.00

฿ 29,153.60

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) Room temperature +5 to boiling temperature (water) 4.7 φ200×149 Φ186×119 300×364×216 Approximately 5000 1 Tank 4 Hole Water Bath BS200 BS200 It comes with 4 types of baskets which can be used efficiently according to the size of containers. It can be used with a 5 L beaker when the top lid is removed. ±3(at70) AC100V 50/60Hz 9A Overheat Prevention Device (Liquid expansion type / Self-holding relay / Alarm lamp lighting) / Overcurrent and Leakage breaker (Power lamp when it is turned ON) 900W Inner Vessel: Stainless Steel/Copper Sheet, Heater: Copper Pipe (Nickel Plated) Lid/Container Attachment Clamp/Stand/ Connector Alcohol Thermometer (0-100° C) for Stand/Bottom Plate/Basket x 4 1 unit

฿ 60,355.00

฿ 48,284.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) Room temperature +5 to boiling temperature (water) 9 328×302×99 Φ298×260×73 390×438×214 Approximately 9500 1 Tank 4 Hole Water Bath BS400 BS400 Has a container mounting clamp accommodating 4. ±3(at70) AC100V 50/60Hz 14A Overheat Prevention Device (Liquid expansion type / Self-holding relay / Alarm lamp lighting) / Overcurrent and Leakage breaker (Power lamp when it is turned ON) 1.4kW Inner Vessel: Stainless Steel/Copper Sheet, Heater: Copper Pipe (Nickel Plated) Ring, Lid, Container Mounting Clamp, Stand, Clamp Mounting Horizontal Bar, Stand Connector, Alcohol Type Thermometer (0-100°C), Bottom Plate 1 unit

฿ 73,448.00

฿ 55,086.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) Room temperature +5 to boiling temperature (water) 11 790×150×102 Φ776×140×74 864×288×215 Approximately 16000 1 Tank 6 Hole / 1 Line Water Bath BS600 BS600 It comes with rings and lids which can be used according to containers, and it is possible to use 6 extractors at a time. ±3(at70) AC100V 50/60Hz 14A Overheat Prevention Device (Liquid expansion type / Self-holding relay / Alarm lamp lighting) / Overcurrent and Leakage breaker (Power lamp when it is turned ON) 1.4kW Inner Vessel: Stainless Steel/Copper Sheet, Heater: Copper Pipe (Nickel Plated) Ring, Lid, Container Mounting Clamp, Stand, Clamp Mounting Horizontal Bar, Stand Connector, Alcohol Type Thermometer (0-100°C), Bottom Plate 1 unit

฿ 73,448.00

฿ 55,086.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) Room temperature +5 to boiling temperature (water) 14 502×302×99 Φ468×260×73 565×437×214 Approximately 12000 1 Tank 6 Hole / 3x2 Array Water Bath BS660 BS660 BS660 maintains a sufficient degree of immersion of up to 6 large or small containers. ±3(at70) AC100V 50/60Hz 13A Overheat Prevention Device (Liquid expansion type / Self-holding relay / Alarm lamp lighting) / Overcurrent and Leakage breaker (Power lamp when it is turned ON) 1.3kW Inner Vessel: Stainless Steel/Copper Sheet, Heater: Copper Pipe (Nickel Plated) Ring, Lid, Container Mounting Clamp, Stand, Clamp Mounting Horizontal Bar, Stand Connector, Alcohol Type Thermometer (0-100°C), Bottom Plate 1 unit

฿ 26,192.00

฿ 20,953.60

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) Room Temperature +5-90 4 Maximum I.D. ø263 x Bottom Diameter ø165 x 124 φ240×φ165×122 340×349×231 Approximately 5500 1 Tank 1 Hole Water Bath BM500 BM500 Since there is no heater within the water tank, it is easy to remove the water tank to clean and replace with oil. ±1.5 (when stirred) AC100~120V 50/60Hz 10.5~12.5A Self-diagnostic function (Automatic Excessive Rise Prevention, Sensor Error), Circuit Breaker (Combined Use Switch) Temperature Fuse, Water Tank Detection Switch 1 kW (at 100 V), 1.44 kW (at 120 V) Body: ABS resin; water tank: stainless steel (SUS316); heater: inconel pipe heater - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1