(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square EC Water Bath

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,383.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
1-2943-01 SALE
1-2944-02 SALE
1-4596-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Temperature Range
(°C)
Power Supply Internal dimensions
(mm)
Weight
(g)
Specifications Manufacturer Product Name Part Number JAN Code Temperature Display Accuracy
(°C)
Temperature Control System Power supply details Safety Device Heater capacity Material Temperature sensor Timer (Set Range) Internal Capacity

฿ 15,357.00

฿ 12,285.60

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) Room Temperature +5-95 Single-Phase 100 V □200×123 1500 Analog EC Water Bath EW-100K EW-100K 4560111725361 - Microcomputer Type Proportional Control AC100W 50/60Hz Circuit Breaker / Bimetal Thermostat 750W Control Section Cover / PP (Polypropylene), Water Tank / Stainless Steel (SUS304), Heater / Stainless Steel (SUS304) Nickel Plating, Drainboard / Aluminum Temperature measuring resistor (Pt100Ω) - 1 unit

฿ 21,975.00

฿ 17,580.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) Room Temperature +5-95 Single-Phase 100 V □200×123 1500 Digital EC Water Bath EW-100KD EW-100KD 4560111725392 ±0.5% rdg or ±1°C (whichever is greater) ±1 dgt Microcomputer PID Control AC100W 50/60Hz Circuit Breaker / Bimetal Thermostat 750W Control Section Cover / PP (Polypropylene), Water Tank / Stainless Steel (SUS304), Heater / Stainless Steel (SUS304) Nickel Plating, Drainboard / Aluminum - ON/OFF, Set time (0-99 hours 59 minutes) 1 unit

฿ 2,383.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) - - □184×33mm - - EC Square Drainboard for Water Bath Drainboard (square) 4560111725378 - - - - - - - - 1 pc.

Basic Specifications

  • Product Type
    Thermostatic Water Bath
  • Type
    Set Temperature
  • Features
    The control section cover is made of polypropylene, which gives it an excellent chemical resistance. In case of overheating, the heater is forcefully turned off and an error is displayed.

Product Description

The control panel cover is made of PP, with excellent chemical resistance. In case of overheating, the heater is forcibly turned off and an error is displayed.

Part Number
1-2943-01 SALE
1-2944-02 SALE
1-4596-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Temperature Range
(°C)
Power Supply Internal dimensions
(mm)
Weight
(g)
Specifications Manufacturer Product Name Part Number JAN Code Temperature Display Accuracy
(°C)
Temperature Control System Power supply details Safety Device Heater capacity Material Temperature sensor Timer (Set Range) Internal Capacity

฿ 15,357.00

฿ 12,285.60

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) Room Temperature +5-95 Single-Phase 100 V □200×123 1500 Analog EC Water Bath EW-100K EW-100K 4560111725361 - Microcomputer Type Proportional Control AC100W 50/60Hz Circuit Breaker / Bimetal Thermostat 750W Control Section Cover / PP (Polypropylene), Water Tank / Stainless Steel (SUS304), Heater / Stainless Steel (SUS304) Nickel Plating, Drainboard / Aluminum Temperature measuring resistor (Pt100Ω) - 1 unit

฿ 21,975.00

฿ 17,580.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) Room Temperature +5-95 Single-Phase 100 V □200×123 1500 Digital EC Water Bath EW-100KD EW-100KD 4560111725392 ±0.5% rdg or ±1°C (whichever is greater) ±1 dgt Microcomputer PID Control AC100W 50/60Hz Circuit Breaker / Bimetal Thermostat 750W Control Section Cover / PP (Polypropylene), Water Tank / Stainless Steel (SUS304), Heater / Stainless Steel (SUS304) Nickel Plating, Drainboard / Aluminum - ON/OFF, Set time (0-99 hours 59 minutes) 1 unit

฿ 2,383.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) - - □184×33mm - - EC Square Drainboard for Water Bath Drainboard (square) 4560111725378 - - - - - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1