(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round EC Water Bath (1-2944-01)

Round EC Water Bath (1-2944-01)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
1-2944-01 SALE
1-4595-21 SALE
1-4596-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimensions
(mm)
Temperature Range
(°C)
Power Supply Internal dimensions
(mm)
External Dimensions
(mm)
Weight
(g)
Specifications Manufacturer Product Name Part Number JAN Code Temperature Display Accuracy
(°C)
Temperature Control System Power supply details Safety Device Heater capacity Material Temperature sensor Timer (Set Range) Internal Capacity

฿ 20,652.00

฿ 16,521.60

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) - Room Temperature +5-95 Single-Phase 100 V φ208×123 220×275×124 1500 Digital EC Water Bath EW-100RD EW-100RD 4560111725385 ±0.5% rdg or ±1°C (whichever is greater) ±1 dgt Microcomputer PID Control AC100V 50/60Hz Circuit Breaker / Bimetal Thermostat 750W Control Section Cover / PP (Polypropylene), Water Tank / Stainless Steel (SUS304), Heater / Stainless Steel (SUS304) Nickel Plating, Drainboard / Aluminum Temperature measuring resistor (Pt100Ω) ON/OFF, Set time (0-99 hours 59 minutes) 1 unit

฿ 17,759.00

฿ 14,207.20

INCUBATOR/DRYING CHAMBER 1 Piece(s) Same day - Room Temperature +5-95 Single-Phase 100 V φ208×123 220×278×124 1500 Analog EC Water Bath EW-100R EW-100R 4560111725354 - Microcomputer Type Proportional Control AC100V 50/60Hz Circuit Breaker / Bimetal Thermostat 750W Control Section Cover / PP (Polypropylene), Water Tank / Stainless Steel (SUS304), Heater / Stainless Steel (SUS304) Nickel Plating, Drainboard / Aluminum Temperature measuring resistor (Pt100Ω) - 1 unit

฿ 1,802.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) φ180×30 - - - - - - EC Drainboard for Oil Bath only Drainboard (round) 4562108507622 - - - - - - - - 1 pc.

Basic Specifications

  • Product Type
    Thermostatic Water Bath
  • Type
    Set Temperature
  • Features
    The control section cover is made of polypropylene, which gives it an excellent chemical resistance. In case of overheating, the heater is forcefully turned off and an error is displayed.

Product Description

The control panel cover is made of PP, with excellent chemical resistance.

Part Number
1-2944-01 SALE
1-4595-21 SALE
1-4596-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimensions
(mm)
Temperature Range
(°C)
Power Supply Internal dimensions
(mm)
External Dimensions
(mm)
Weight
(g)
Specifications Manufacturer Product Name Part Number JAN Code Temperature Display Accuracy
(°C)
Temperature Control System Power supply details Safety Device Heater capacity Material Temperature sensor Timer (Set Range) Internal Capacity

฿ 20,652.00

฿ 16,521.60

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) - Room Temperature +5-95 Single-Phase 100 V φ208×123 220×275×124 1500 Digital EC Water Bath EW-100RD EW-100RD 4560111725385 ±0.5% rdg or ±1°C (whichever is greater) ±1 dgt Microcomputer PID Control AC100V 50/60Hz Circuit Breaker / Bimetal Thermostat 750W Control Section Cover / PP (Polypropylene), Water Tank / Stainless Steel (SUS304), Heater / Stainless Steel (SUS304) Nickel Plating, Drainboard / Aluminum Temperature measuring resistor (Pt100Ω) ON/OFF, Set time (0-99 hours 59 minutes) 1 unit

฿ 17,759.00

฿ 14,207.20

INCUBATOR/DRYING CHAMBER 1 Piece(s) Same day - Room Temperature +5-95 Single-Phase 100 V φ208×123 220×278×124 1500 Analog EC Water Bath EW-100R EW-100R 4560111725354 - Microcomputer Type Proportional Control AC100V 50/60Hz Circuit Breaker / Bimetal Thermostat 750W Control Section Cover / PP (Polypropylene), Water Tank / Stainless Steel (SUS304), Heater / Stainless Steel (SUS304) Nickel Plating, Drainboard / Aluminum Temperature measuring resistor (Pt100Ω) - 1 unit

฿ 1,802.00

INCUBATOR/DRYING CHAMBER 1 Piece(s) 19 Day(s) φ180×30 - - - - - - EC Drainboard for Oil Bath only Drainboard (round) 4562108507622 - - - - - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1