(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automatic Oven, Operating Temperature Range (°C), Room Temperature +5 – 260

Automatic Oven, Operating Temperature Range (°C), Room Temperature +5 – 260

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1900-01

  • Product Type
    Dryer
  • Type
    Set Temperature
  • Temperature Range(°C)
    Room Temperature +5-260
  • Internal volume (L)
    99
  • Power Supply
    Single-Phase 100 V
  • Convection system
    Natural Convection
  • Internal dimensions(mm)
    450×490×450
  • External Dimensions(mm)
    560×601×820
  • Weight(g)
    48000
  • Load Resistance(kg)
    15
  • Manufacturer Product Name
    Constant temperature drying oven DVS402
  • Part Number
    DVS402
  • Features
    Equipped with program controller. Quick settings possible.
  • Footnotes
    For large items, fees for shipping, unloading, installation, etc. will be required separately. Please contact us for details.
  • Temperature Control System
    PID Control, Double K Thermocouple (Temperature Adjuster and Overheat Preventer)
  • Power supply details
    AC100V 50/60Hz 12.5A
  • Safety Device
    Self-diagnostic function (Temperature Sensor / Memory / Internal Transmission / Temperature Input Circuit Error, Heater Disconnection / SSR Short Circuit, Automatic Excessive Rise Prevention Function), Excessive Rise Prevention Device, Earth Leakage Breaker with Excessive Current Shut-down
  • Exterior/Interior
    Chromium-Free Electrogalvanized Steel Plate, Chemical Resistant Baking Finish / Stainless Steel
  • Accessory
    Stainless steel punched metallic shelf board x 2, shelf receiver x 4 (the bottom one is fixed with screws)
  • Operation function
    Rated Operation, Program Operation, Quick Auto Stop, Auto Stop, Auto Start
  • Internal Capacity
    1 unit
Part Number
1-1900-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 85,894.00

฿ 75,157.25

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Dryer
  • Type
    Set Temperature
  • Temperature Range(°C)
    Room Temperature +5-260
  • Internal volume (L)
    99
  • Power Supply
    Single-Phase 100 V
  • Convection system
    Natural Convection
  • Internal dimensions(mm)
    450×490×450
  • External Dimensions(mm)
    560×601×820
  • Weight(g)
    48000
  • Load Resistance(kg)
    15
  • Manufacturer Product Name
    Constant temperature drying oven DVS402
  • Part Number
    DVS402
  • Features
    Equipped with program controller. Quick settings possible.
  • Footnotes
    For large items, fees for shipping, unloading, installation, etc. will be required separately. Please contact us for details.
  • Temperature Control System
    PID Control, Double K Thermocouple (Temperature Adjuster and Overheat Preventer)
  • Power supply details
    AC100V 50/60Hz 12.5A
  • Safety Device
    Self-diagnostic function (Temperature Sensor / Memory / Internal Transmission / Temperature Input Circuit Error, Heater Disconnection / SSR Short Circuit, Automatic Excessive Rise Prevention Function), Excessive Rise Prevention Device, Earth Leakage Breaker with Excessive Current Shut-down
  • Exterior/Interior
    Chromium-Free Electrogalvanized Steel Plate, Chemical Resistant Baking Finish / Stainless Steel
  • Accessory
    Stainless steel punched metallic shelf board x 2, shelf receiver x 4 (the bottom one is fixed with screws)
  • Operation function
    Rated Operation, Program Operation, Quick Auto Stop, Auto Stop, Auto Start
  • Internal Capacity
    1 unit

Product Description

Equipped with program controller. Quick settings possible.

Specifications of 1-1900-01

  • Product Type
    Dryer
  • Type
    Set Temperature
  • Temperature Range(°C)
    Room Temperature +5-260
  • Internal volume (L)
    99
  • Power Supply
    Single-Phase 100 V
  • Convection system
    Natural Convection
  • Internal dimensions(mm)
    450×490×450
  • External Dimensions(mm)
    560×601×820
  • Weight(g)
    48000
  • Load Resistance(kg)
    15
  • Manufacturer Product Name
    Constant temperature drying oven DVS402
  • Part Number
    DVS402
  • Features
    Equipped with program controller. Quick settings possible.
  • Footnotes
    For large items, fees for shipping, unloading, installation, etc. will be required separately. Please contact us for details.
  • Temperature Control System
    PID Control, Double K Thermocouple (Temperature Adjuster and Overheat Preventer)
  • Power supply details
    AC100V 50/60Hz 12.5A
  • Safety Device
    Self-diagnostic function (Temperature Sensor / Memory / Internal Transmission / Temperature Input Circuit Error, Heater Disconnection / SSR Short Circuit, Automatic Excessive Rise Prevention Function), Excessive Rise Prevention Device, Earth Leakage Breaker with Excessive Current Shut-down
  • Exterior/Interior
    Chromium-Free Electrogalvanized Steel Plate, Chemical Resistant Baking Finish / Stainless Steel
  • Accessory
    Stainless steel punched metallic shelf board x 2, shelf receiver x 4 (the bottom one is fixed with screws)
  • Operation function
    Rated Operation, Program Operation, Quick Auto Stop, Auto Stop, Auto Start
  • Internal Capacity
    1 unit
Part Number
1-1900-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 85,894.00

฿ 75,157.25

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1