(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulation Ratchet Handle (E42212)

Insulation Ratchet Handle (E42212)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E42212
E42238
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Insertion Angle
(Inch)
Overall Length
(mm)
JAN Code

฿ 6,244.81

SGE HAND TOOL 1 Piece(s) 31 Day(s) 1/2 250 4545301067742

฿ 5,809.43

SGE HAND TOOL 1 Piece(s) 31 Day(s) 3/8 200 4545301067759

Basic Specifications

Product Description

The grip is manufactured in accordance with the EN60900 standard.

Part Number
E42212
E42238
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Insertion Angle
(Inch)
Overall Length
(mm)
JAN Code

฿ 6,244.81

SGE HAND TOOL 1 Piece(s) 31 Day(s) 1/2 250 4545301067742

฿ 5,809.43

SGE HAND TOOL 1 Piece(s) 31 Day(s) 3/8 200 4545301067759

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1