- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 47305
-
- Product Type
- General Purpose Tool
-
- Overall Length(mm)
- 540
-
- JAN Code
- 4712818944808
-
- Set Content
- Accessory Attachments: φ7.7 mm - 25 mm, φ9.5 mm (φ7.3 mm recessed portion) - 35 mm, φ16 mm (φ11 mm recessed portion) - 35 mm, Fittings: Screws for Attachment Fixing x 2, Case
-
- Specifications
- Opening Width: 245 mm
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 4,684.68
|
SGE HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Type
- General Purpose Tool
-
- Overall Length(mm)
- 540
-
- JAN Code
- 4712818944808
-
- Set Content
- Accessory Attachments: φ7.7 mm - 25 mm, φ9.5 mm (φ7.3 mm recessed portion) - 35 mm, φ16 mm (φ11 mm recessed portion) - 35 mm, Fittings: Screws for Attachment Fixing x 2, Case
-
- Specifications
- Opening Width: 245 mm
Product Description
This is a special tool used for maintaining or fixing cam pulleys, crank pulleys, fan clutches, etc.
Specifications of 47305
-
- Product Type
- General Purpose Tool
-
- Overall Length(mm)
- 540
-
- JAN Code
- 4712818944808
-
- Set Content
- Accessory Attachments: φ7.7 mm - 25 mm, φ9.5 mm (φ7.3 mm recessed portion) - 35 mm, φ16 mm (φ11 mm recessed portion) - 35 mm, Fittings: Screws for Attachment Fixing x 2, Case
-
- Specifications
- Opening Width: 245 mm
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 4,684.68
|
SGE HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?