1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Inner Diameter Thread Cutting Tip 22IR/L○○ISO (Part Number)

Inner Diameter Thread Cutting Tip 22IR/L○○ISO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,175.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Metric Thread (M) with Flat Blade 60°

Part Number
22IR300ISO-TC60M
22IR350ISO-PR1115
22IR350ISO-TC60M
22IR400ISO-PR1115
22IR400ISO-TC60M
22IR450ISO-PR1115
22IR450ISO-TC60M
22IR500ISO-PR1115
22IR500ISO-TC60M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch (for Threading) Material S Pitch mm

฿ 1,219.09

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 30.19TC60M1.83.0

฿ 1,175.06

KYR TURNING TOOLS 5 Piece(s) 7 Day(s) 3.50.23PR11152.13.5

฿ 1,219.09

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 3.50.23TC60M2.13.5

฿ 1,175.06

KYR TURNING TOOLS 5 Piece(s) 7 Day(s) 40.26PR11152.84.0

฿ 1,219.09

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 40.26TC60M2.84.0

฿ 1,175.06

KYR TURNING TOOLS 5 Piece(s) 7 Day(s) 4.50.3PR11152.84.5

฿ 1,219.09

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 4.50.3TC60M2.84.5

฿ 1,360.00

KYR TURNING TOOLS 5 Piece(s) 40 Day(s) 50.34PR11152.85.0

฿ 1,219.09

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 50.34TC60M2.85.0

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Tapping Available corners 3
work material Steel / Stainless Steel Rake angle Positive Selfishly Right Handed
Nose R Others O.D./ I.D. (For Threading) Minor Diameter Screw Types (for threading) ISO Meter 60°
φd 4.85 A 12.7 T 4.9
θ 60゚ Applicable Screw M