1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Diameter Thread Cutting Tip 11IR/L○○ISO (Part Number)

Inner Diameter Thread Cutting Tip 11IR/L○○ISO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 657.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Metric Thread (M) with Flat Blade 60°

Part Number
11IR050ISO-GW15
11IR050ISO-PR1115
11IR050ISO-TC60M
11IR075ISO-GW15
11IR075ISO-PR1115
11IR075ISO-TC60M
11IR100ISO-GW15
11IR100ISO-PR1115
11IR100ISO-TC60M
11IR125ISO-GW15
11IR125ISO-PR1115
11IR125ISO-TC60M
11IR150ISO-GW15
11IR150ISO-PR1115
11IR150ISO-TC60M
11IR175ISO-PR1115
11IR175ISO-TC60M
11IR200ISO-PR1115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Pitch (for Threading) Material S Pitch mm

฿ 657.65

KYR TURNING TOOLS 5 Piece(s) 7 Day(s) Cast Iron / Non-Ferrous Metal0.50.03GW150.550.5

฿ 829.00

KYR TURNING TOOLS 5 Piece(s) 15 Day(s) Steel / Stainless Steel0.50.03PR11150.550.5

฿ 723.38

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel0.50.03TC60M0.550.5

฿ 657.65

KYR TURNING TOOLS 5 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal0.750.05GW150.680.75

฿ 856.00

KYR TURNING TOOLS 5 Piece(s) 5 Day(s) Steel / Stainless Steel0.750.05PR11150.680.75

฿ 723.38

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel0.750.05TC60M0.680.75

฿ 657.65

KYR TURNING TOOLS 5 Piece(s) 7 Day(s) Cast Iron / Non-Ferrous Metal10.07GW150.81

฿ 829.00

KYR INSERTS 5 Piece(s) 15 Day(s) Steel / Stainless Steel10.07PR11150.81

฿ 723.38

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel10.07TC60M0.81

฿ 657.65

KYR TURNING TOOLS 5 Piece(s) 7 Day(s) Cast Iron / Non-Ferrous Metal1.250.08GW151.11.25

฿ 731.16

KYR INSERTS 5 Piece(s) 7 Day(s) Steel / Stainless Steel1.250.08PR11151.11.25

฿ 723.38

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel1.250.08TC60M1.11.25

฿ 657.65

KYR TURNING TOOLS 5 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal1.50.11GW151.11.5

฿ 731.16

KYR INSERTS 5 Piece(s) 7 Day(s) Steel / Stainless Steel1.50.11PR11151.11.5

฿ 723.38

KYR TURNING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel1.50.11TC60M1.11.5

฿ 731.16

KYR INSERTS 5 Piece(s) 5 Day(s) Steel / Stainless Steel1.750.12PR11151.11.75

฿ 723.38

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel1.750.12TC60M1.11.75

฿ 731.16

KYR INSERTS 5 Piece(s) 7 Day(s) Steel / Stainless Steel20.14PR11150.92

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Tapping Available corners 3
Rake angle Positive Selfishly Right Handed Nose R Others
O.D./ I.D. (For Threading) Minor Diameter Screw Types (for threading) ISO Meter 60° φd 3
A 6.35 T 3.18 θ 60゚
Applicable Screw M