(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: T (Triangle)
· Number of Available Corners: 1
· Rake Angle: Positive
· Handedness: No handedness
[Applications]
· For Outer Diameter / Inner Diameter
Part Number |
---|
TCMT080202-KPD010 |
TCMT080202NE-KPD001 |
TCMT080204-KPD010 |
TCMT110301SE-KPD010 |
TCMT110302NE-KPD001 |
TCMT110302SE-KPD010 |
TCMT110304SE-KPD010 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nose R | rε | Material | φd | A | S | T |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,308.00 | KYR TURNING TOOLS | 1 Piece(s) | 40 Day(s) | 0.2 | 0.2 | KPD010 | 2.3 | 4.76 | 2.4 | 2.38 | ||
฿ 2,993.85 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | 0.2 | 0.2 | KPD001 | 2.3 | 4.76 | 2.1 | 2.38 | ||
฿ 3,965.97 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | 0.4 | 0.4 | KPD010 | 2.3 | 4.76 | 2.2 | 2.38 | ||
฿ 1,112.35 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | Others | 0.1 | KPD010 | 2.8 | 6.35 | 2.6 | 3.18 | ||
฿ 2,993.85 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | 0.2 | 0.2 | KPD001 | 2.8 | 6.35 | 3.4 | 3.18 | ||
฿ 1,112.35 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | 0.2 | 0.2 | KPD010 | 2.8 | 6.35 | 2.5 | 3.18 | ||
฿ 1,112.35 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | 0.4 | 0.4 | KPD010 | 2.8 | 6.35 | 2.4 | 3.18 |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Available corners | 1 |
---|---|---|---|---|---|
work material | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Rake angle | Positive | Selfishly | No Preferred Hand |
α | 7° |
How can we improve?
How can we improve?