(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: T (Triangle)
· Number of Available Corners: 1
· Rake Angle: Positive
· Handedness: No handedness
[Applications]
· For Outer Diameter / Inner Diameter
Part Number |
---|
TBGW060102-KPD001 |
TBGW060102NE-KPD001 |
TBGW060104-KPD001 |
TBGW060104NE-KPD001 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nose R | rε | S |
---|---|---|---|---|---|---|---|---|
฿ 4,781.29 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | 0.2 | 0.2 | 2.4 | ||
฿ 2,993.85 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | 0.2 | 0.2 | 2.1 | ||
฿ 4,781.29 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | 0.4 | 0.4 | 2.2 | ||
฿ 2,993.85 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | 0.4 | 0.4 | 1.9 |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Available corners | 1 |
---|---|---|---|---|---|
work material | Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Rake angle | Positive | Selfishly | No Preferred Hand |
Material | KPD001 | φd | 2.3 | A | 3.97 |
T | 1.59 | α | 5° |
How can we improve?
How can we improve?