1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle Positive, CBN Diamond TPGW (Part Number)

60° Triangle Positive, CBN Diamond TPGW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,237.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: T (Triangle)
· Number of Available Corners: 3
· Rake Angle: Positive
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter

Part Number
TPGW160404S01035MET-KBN25M
TPGW160404T00815ME-KBN25M
TPGW160404T00815SE-KBN525
TPGW160408S01035MET-KBN25M
TPGW160408T00815ME-KBN10M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners Nose R Material S

฿ 3,025.22

KYR TURNING TOOLS 1 Piece(s) 5 Day(s) 30.40.4KBN25M1.8

฿ 3,025.22

TURNING TOOLS 1 Piece(s) Same day 30.40.4KBN25M1.8

฿ 1,237.79

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 10.40.4KBN5251.8

฿ 3,025.22

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 30.80.8KBN25M1.5

฿ 3,025.22

KYR TURNING TOOLS 1 Piece(s) 7 Day(s) 30.80.8KBN10M1.5

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter work material High-Hardness Material
Rake angle Positive Selfishly No Preferred Hand