1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Square 90°, Negative SNMA (Part Number)

KYR TURNING TOOLS

Square 90°, Negative SNMA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 281.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: S (Quadrilateral)
· Rake Angle: Negative
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter

Part Number
SNMA120408S03030-A66N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 281.34

KYR TURNING TOOLS 10 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter work material High-Hardness Material
Rake angle Negative Selfishly No Preferred Hand Nose R 0.8
0.8 Material A66N