1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small-Nega for Automatic Grid DNGU [Finishing to Middle] (Part Number)

Small-Nega for Automatic Grid DNGU [Finishing to Middle]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 695.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: D (55° Rhombus)
· Number of Available Corners: 4
· Rake Angle: Negative
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium Cutting

Part Number
DNGU080301MFP-SK-PR1225
DNGU080302MFP-SK-PR1225
DNGU080304MFP-SK-PR1225
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 695.04

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) <0.1

฿ 695.04

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) <0.2

฿ 695.04

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) <0.4

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Available corners 4
work material Stainless Steel Breaker Use Medium Cutting Rake angle Negative
Selfishly No Preferred Hand Nose R Others Material PR1225