(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: T (Triangle)
· Number of Available Corners: 6
· Rake Angle: Negative
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium to Heavy Cutting
Part Number |
---|
TNGG160404FP-TK-PR1225 |
TNGG160408FP-TK-PR1225 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nose R | rε |
---|---|---|---|---|---|---|---|
฿ 448.94 | KYR INSERTS | 10 Piece(s) | 5 Day(s) | 0.4 | 0.4 | ||
฿ 448.94 | KYR INSERTS | 10 Piece(s) | 7 Day(s) | 0.8 | 0.8 |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Available corners | 6 |
---|---|---|---|---|---|
work material | Stainless Steel | Breaker Use | Medium - Heavy Cutting | Rake angle | Negative |
Selfishly | No Preferred Hand | Material | PR1225 |
How can we improve?
How can we improve?