(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: T (Triangle)
· Number of Available Corners: 3
· Rake Angle: Negative
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Heavy Cutting
Part Number |
---|
TNMM220408PX-CA525 |
TNMM220412PX-CA525 |
TNMM220416PX-CA525 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nose R | rε |
---|---|---|---|---|---|---|---|
฿ 458.59 | KYR INSERTS | 10 Piece(s) | 7 Day(s) | 0.8 | 0.8 | ||
฿ 458.59 | KYR INSERTS | 10 Piece(s) | 7 Day(s) | 1.2 | 1.2 | ||
฿ 458.59 | KYR INSERTS | 10 Piece(s) | 7 Day(s) | 1.6 | 1.6 |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel | Breaker Use | Heavy Cutting | Rake angle | Negative |
Selfishly | No Preferred Hand | Material | CA525 |
How can we improve?
How can we improve?