(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: S (Quadrilateral)
· Number of Available Corners: 8
· Rake Angle: Negative
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Heavy Cutting
Part Number |
---|
SNMG120408C-CA4515 |
SNMG120412C-CA4515 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nose R | rε |
---|---|---|---|---|---|---|---|
฿ 289.48 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | 0.8 | ||
฿ 289.48 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 1.2 | 1.2 |
Loading...
Shape | S (Square) | Application | Outer Diameter / Inner Diameter | Available corners | 8 |
---|---|---|---|---|---|
work material | Cast Iron | Breaker Use | Heavy Cutting | Rake angle | Negative |
Selfishly | No Preferred Hand | Material | CA4515 |
How can we improve?
How can we improve?