1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Square 90°, Negative, with Hole SNMM15○○PX "Single-sided / Rough Cutting, High-feed" (Part Number)

KYR INSERTS

Square 90°, Negative, with Hole SNMM15○○PX "Single-sided / Rough Cutting, High-feed"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 611.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: S (Quadrilateral)
· Number of Available Corners: 4
· Rake Angle: Negative
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Heavy Cutting

Part Number
SNMM150612PX-CA525
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 611.77

KYR INSERTS 10 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter Available corners 4
work material Steel Breaker Use Heavy Cutting Rake angle Negative
Selfishly No Preferred Hand Nose R 1.2 1.2
Material CA525

Please check the type/dimensions/specifications of the part SNMM150612PX-CA525 in the Square 90°, Negative, with Hole SNMM15○○PX "Single-sided / Rough Cutting, High-feed" series.