1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○PP "for Finishing" (Part Number)

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○PP "for Finishing"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 338.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: D (55° Rhombus)
· Number of Available Corners: 4
· Rake Angle: Negative
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Finishing

Part Number
DNMG150402PP-CA515
DNMG150402PP-CA525
DNMG150402PP-CA530
DNMG150404PP-CA515
DNMG150404PP-CA525
DNMG150404PP-CA530
DNMG150408PP-CA515
DNMG150408PP-CA525
DNMG150408PP-CA530
DNMG150412PP-CA510
DNMG150412PP-CA515
DNMG150412PP-CA525
DNMG150412PP-CA530
DNMG150602PP-CA515
DNMG150602PP-CA525
DNMG150604PP-CA515
DNMG150604PP-CA525
DNMG150608PP-CA515
DNMG150608PP-CA525
DNMG150612PP-CA525
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNose R Material

฿ 338.59

KYR INSERTS 10 Piece(s) 7 Day(s) 0.20.2CA515

฿ 338.59

KYR INSERTS 10 Piece(s) 7 Day(s) 0.20.2CA525

฿ 339.91

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.20.2CA530

฿ 338.59

KYR INSERTS 10 Piece(s) 7 Day(s) 0.40.4CA515

฿ 338.59

KYR INSERTS 10 Piece(s) 7 Day(s) 0.40.4CA525

฿ 339.91

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.40.4CA530

฿ 367.00

KYR INSERTS 10 Piece(s) 40 Day(s) 0.80.8CA515

฿ 338.59

KYR INSERTS 10 Piece(s) 5 Day(s) 0.80.8CA525

฿ 339.91

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.80.8CA530

฿ 339.91

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) 1.21.2CA510

฿ 338.59

KYR INSERTS 10 Piece(s) 7 Day(s) 1.21.2CA515

฿ 338.59

KYR INSERTS 10 Piece(s) 7 Day(s) 1.21.2CA525

฿ 339.91

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 1.21.2CA530

฿ 439.29

KYR INSERTS 10 Piece(s) 7 Day(s) 0.20.2CA515

฿ 439.29

KYR INSERTS 10 Piece(s) 7 Day(s) 0.20.2CA525

฿ 439.29

KYR INSERTS 10 Piece(s) 7 Day(s) 0.40.4CA515

฿ 439.29

KYR INSERTS 10 Piece(s) 7 Day(s) 0.40.4CA525

฿ 439.29

KYR INSERTS 10 Piece(s) 7 Day(s) 0.80.8CA515

฿ 439.29

KYR INSERTS 10 Piece(s) 7 Day(s) 0.80.8CA525

฿ 439.29

KYR INSERTS 10 Piece(s) 7 Day(s) 1.21.2CA525

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Available corners 4
work material Steel Breaker Use Finish Rake angle Negative
Selfishly No Preferred Hand