(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Work materials]
· Carbon steel and alloy steel
· Stainless steel
· Gray Cast Iron and Ductile Cast Iron
[Insert Grade]
· Cermet (TN6010, TN6020, TN60)
· MEGACOAT cermet (PV7010, PV7025)
· PVD cermet (PV90, PV7020)
· CVD coating (CA515, CA525, CA5505, CA5515, CA5525)
Part Number |
---|
CNMG120404XQ-CA510 |
CNMG120404XQ-CA515 |
CNMG120404XQ-CA525 |
CNMG120404XQ-CA530 |
CNMG120404XQ-TN60 |
CNMG120408XQ-CA515 |
CNMG120408XQ-CA525 |
CNMG120408XQ-CA530 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Nose R | rε | Material |
---|---|---|---|---|---|---|---|---|---|
฿ 256.09 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel | 0.4 | 0.4 | CA510 | ||
฿ 254.76 | KYR INSERTS | 10 Piece(s) | 7 Day(s) | Steel | 0.4 | 0.4 | CA515 | ||
฿ 254.76 | KYR INSERTS | 10 Piece(s) | 7 Day(s) | Steel | 0.4 | 0.4 | CA525 | ||
฿ 256.09 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel | 0.4 | 0.4 | CA530 | ||
฿ 279.83 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | TN60 | ||
฿ 254.76 | KYR INSERTS | 10 Piece(s) | 7 Day(s) | Steel | 0.8 | 0.8 | CA515 | ||
฿ 254.76 | KYR INSERTS | 10 Piece(s) | 7 Day(s) | Steel | 0.8 | 0.8 | CA525 | ||
฿ 256.09 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel | 0.8 | 0.8 | CA530 |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | Available corners | 4 |
---|---|---|---|---|---|
Breaker Use | Medium Cutting | Rake angle | Negative | Selfishly | No Preferred Hand |
How can we improve?
How can we improve?