1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond 80°, Negative, with Hole, CNMG16○○ "for Rough Cutting" (Part Number)

Turning Insert Diamond 80°, Negative, with Hole, CNMG16○○ "for Rough Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 549.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Work materials]
· Carbon steel and alloy steel
· Gray Cast Iron and Ductile Cast Iron
[Insert Grade]
· CVD coating (CA525, CA5505, CA5515, CA5525, CA5535, CA4515)

Part Number
CNMG160608-CA525
CNMG160612-CA4515
CNMG160612-CA525
CNMG160616-CA4515
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Material

฿ 561.71

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.80.8CA525

฿ 549.40

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron1.21.2CA4515

฿ 561.71

KYR INSERTS 10 Piece(s) 7 Day(s) Steel1.21.2CA525

฿ 549.40

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron1.61.6CA4515

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Available corners 4
Breaker Use Medium Cutting Rake angle Negative Selfishly No Preferred Hand