1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Center Punch with Tip (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Center Punch with Tip
  • Center Punch with Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 392.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A punch useful for drilling.
[Features]
The grip is black oxide finished and knurled.
Hammering of forged steel with hardness up to about HV 520 is possible.
Tip: Carbide tip (G5).
[Applications]
For punching.

 
Part Number
TCP-L
TCP-LL
TCP-M
TCP-S
TCP-XL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTotal Length
(mm)
Knurl Part
(φmm)
Mass
(g)

฿ 645.00

NGS SCRIBER 1 Piece(s) Same day -11015137

฿ 922.00

NGS SCRIBER 1 Piece(s) 4 Day(s) -12517190

฿ 445.00

NGS SCRIBER 1 Piece(s) 4 Day(s) -1001059

฿ 392.00

SCRIBER 1 Piece(s) Same day 1077836

฿ 1,290.00

NGS SCRIBER 1 Piece(s) 4 Day(s) -17720320

Loading...

  1. 1

Basic Information

Product Model Manual Punch Material (Tip Portion) Carbide Tip Material: Body Sulfur free cutting steel
Tip Hardness G5 Tip Angle(°) 85 Use Punch Work
Features · Product with blackened grip + knurling treatment · Hammering of forged steel with strength of up to about HV520 is possible.