(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 90° Square with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, High Hardness Material
· Application: Outer Diameter, Inner Diameter
Part Number |
---|
SNMG120420-T5105 |
SNMG120420-T5115 |
SNMG120420-T5125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material Type |
---|---|---|---|---|---|---|
฿ 415.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | T5105 | ||
฿ 415.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | T5115 | ||
฿ 415.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | T5125 |
Loading...
Shape | S (Square) | Application | Outer Diameter / Inner Diameter | Available corners | 8 |
---|---|---|---|---|---|
work material | Cast Iron | Breaker Use | Medium Cutting | Rake angle | Negative |
Selfishly | No Preferred Hand | Grade Classification | Coating | Cutting Edge Length (ℓ)(mm) | 12.7 |
Corner Radius (rε)(mm) | 2 | Thickness s(mm) | 4.76 | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?