1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Square, with Hole, 90°, Negative, SNMG120408-CF "Finishing Cutting" (Part Number)

Square, with Hole, 90°, Negative, SNMG120408-CF "Finishing Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 415.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 90° Square with Hole
· Rake Angle: Negative
[Applications]
· Work material: Cast iron
· Application: Outer Diameter, Inner Diameter

 
Part Number
SNMG120408-CF-T5105
SNMG120408-CF-T5115
SNMG120412-CF-T5105
SNMG120412-CF-T5115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Type Corner Radius (rε)
(mm)

฿ 415.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) T51050.8

฿ 415.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) T51150.8

฿ 415.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) T51051.2

฿ 415.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) T51151.2

Loading...

  1. 1

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter Available corners 8
work material Cast Iron Breaker Use Finish Rake angle Negative
Selfishly No Preferred Hand Grade Classification Coating Cutting Edge Length (ℓ)(mm) 12.7
Thickness s(mm) 4.76 No. of Units Ordered(Pcs) 10