1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square, with Hole, 90°, Negative, SNGG0903○○R/L-P "Semi-Cutting" (Part Number)

Square, with Hole, 90°, Negative, SNGG0903○○R/L-P "Semi-Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 485.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 90° Square with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter

 
Part Number
SNGG090304L-P-GH110
SNGG090304L-P-TH10
SNGG090304R-P-GH110
SNGG090304R-P-TH10
SNGG090308L-P-TH10
SNGG090308R-P-GH110
SNGG090308R-P-GH330
SNGG090308R-P-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Material Type Grade Classification Corner Radius (rε)
(mm)

฿ 627.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous MetalLeft HandedGH110Coating0.4

฿ 485.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.4

฿ 627.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous MetalRight HandedGH110Coating0.4

฿ 485.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.4

฿ 485.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.8

฿ 627.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous MetalRight HandedGH110Coating0.8

฿ 627.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelRight HandedGH330Coating0.8

฿ 485.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.8

Loading...

  1. 1

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter Available corners 8
Breaker Use Medium Cutting Rake angle Negative Cutting Edge Length (ℓ)(mm) 9.525
Thickness s(mm) 3.18 No. of Units Ordered(Pcs) 10