1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square, with Hole, 90°, Negative, SNGA1204○○ "Finishing to Semi-Cutting" (Part Number)

Square, with Hole, 90°, Negative, SNGA1204○○ "Finishing to Semi-Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 669.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 90° Square with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter

 
Part Number
SNGA120404-GT720
SNGA120404-LX11
SNGA120404-TH10
SNGA120408-FX105
SNGA120408-LX11
SNGA120408-NS520
SNGA120408-TH10
SNGA120412-FX105
SNGA120412-LX11
SNGA120412-LX21
SNGA120412-TH10
SNGA120416-FX105
SNGA120416-LX11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Type Grade Classification Corner Radius (rε)
(mm)

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronGT720Coated cermet0.4

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote High-Hardness MaterialLX11Ceramic0.4

฿ 669.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10Carbide0.4

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote Cast IronFX105Ceramic0.8

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote High-Hardness MaterialLX11Ceramic0.8

฿ 669.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Cast IronNS520Cermet0.8

฿ 669.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10Carbide0.8

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote Cast IronFX105Ceramic1.2

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote High-Hardness MaterialLX11Ceramic1.2

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote Cast IronLX21Ceramic1.2

฿ 669.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10Carbide1.2

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote Cast IronFX105Ceramic1.6

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote High-Hardness MaterialLX11Ceramic1.6

Loading...

  1. 1

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter Available corners 8
Breaker Use Medium Cutting Rake angle Negative Selfishly No Preferred Hand
Cutting Edge Length (ℓ)(mm) 12.7 Thickness s(mm) 4.76 No. of Units Ordered(Pcs) 10