1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square, with Hole, 90°, Negative, SNGA090304-TH10 "Finishing to Semi-Cutting" (Part Number)

TGY TURNING TOOLS

Square, with Hole, 90°, Negative, SNGA090304-TH10 "Finishing to Semi-Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 403.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 90° Square with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter

Part Number
SNGA090304-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 403.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter Available corners 8
work material Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material Breaker Use Medium Cutting Rake angle Negative
Selfishly No Preferred Hand Material Type TH10 Grade Classification Carbide
Cutting Edge Length (ℓ)(mm) 9.525 Corner Radius (rε)(mm) 0.4 Thickness s(mm) 3.18
No. of Units Ordered(Pcs) 10

Please check the type/dimensions/specifications of the part SNGA090304-TH10 in the Square, with Hole, 90°, Negative, SNGA090304-TH10 "Finishing to Semi-Cutting" series.