1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Grinder, YA-4C Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Angle Grinder, YA-4C Series
  • Angle Grinder, YA-4C Series
  • Angle Grinder, YA-4C Series
  • Angle Grinder, YA-4C Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,604.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It has been designed to be small and lightweight, and yet easy to use with its high power. A wide range of applications, such as finishing welded surfaces, groove cutting, rust removal and deburring.

 
Part Number
YA-4C-1
YA-4C-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWith / Without a Side Handle Mass (with a Whetstone Cover)
(kg)

฿ 10,627.67

YOS1 GRINDING TOOL 1 Piece(s) 13 Day(s) Available1.78

฿ 10,604.92

YOS1 GRINDING TOOL 1 Piece(s) 3 Day(s) NA1.63

Loading...

  1. 1

Basic Information

Number of No-load Revolutions(rpm) 13500 Applicable Grindstone Size: Outer Diameter(mm) 100 Applicable Grindstone Size: Thickness(mm) 6
Applicable Grindstone Size: Inner Diameter(mm) 15 Total Length 217 Handle Type Roll
Whetstone Maximum Operating Peripheral Speed(m/min) 4300 Air Consumption (Maximum)(Nm3/min) 0.68 Head Height(mm) 77
Recommended Hose Diameter(mm) 9.5 Hose Cap Screw Dimensions RC3/8 Standard accessories 32 hex single-ended wrench, 6 hex single-ended wrench, 5 hex hexagon bar wrench, coupler Plug NL-23PM
Advantages Lightweight, Compact, Long-lasting, Low Noise, Non-freezing, Exhaust-free