1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

293 Series, Coolant-proof Micrometer MDC-MX (Part Number)

293 Series, Coolant-proof Micrometer MDC-MX
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,033.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The frame cover and surface panel adopt a non-slip shape (convex) that takes handheld measurements into account.
· The ratchet thimble improves operability using one hand.
· Oil-resistant material is used for all plastic parts.
· With outer measuring surface carbide tip

Part Number
MDC-25MXSALE
MDC-50MXSALE
MDC-75MXSALE
MDC-100MXSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Instrument Error
(µm)
Mass
(g)
Code No / Symbols / Part No Parallelism
(µm)
Accessories

฿ 6,033.00

฿ 4,827.00

MEASURING TOOLS 1 Piece(s) Same day 16 ~ 250–25±1270293-230-301Button Type Silver Oxide Battery for Monitor SR44 (No. 938882) x 1, Wrench (No. 301336)

฿ 8,468.64

฿ 6,559.81

MEASURING TOOLS 1 Piece(s) Same day 26 ~ 5025–50±1330293-231-301Reference rod: 1; Button type silver oxide battery for monitor SR44 (No. 938882): 1; Wrench (No. 301336): 1

฿ 10,152.95

฿ 7,853.31

MTY MEASURING TOOLS 1 Piece(s) Same day 51 ~ 10050~75±1470293-232-302Reference rod: 1; Button type silver oxide battery for monitor SR44 (No. 938882): 1; Wrench (No. 301336): 1

฿ 12,422.00

฿ 10,084.18

MTY MEASURING TOOLS 1 Piece(s) 12 Day(s) 51 ~ 10075~100±2625293-233-302Reference rod: 1; Button type silver oxide battery for monitor SR44 (No. 938882): 1; Wrench (No. 301336): 1

Loading...

  1. 1

Basic Information

Type Standard Micrometer Display Method Digital Waterproof Function Included
With / Without Measurement Data Output Terminal Included Minimum amount of display(mm) 0.001 Flatness(µm) 0.3
Constant Pressure Device Ratchet Stop Measurement Surface Carbide Alloy Tip IP Protection Level IP65 (IEC60529)/ Must Be Anti-Rust Treated After Use
Quantum Error Not including ±1 count Specifications Anti-slip shape (convex) is deployed for the frame cover and surface panel in consideration for hand-held measuring. Oil-resistant material is used for all plastic parts. Comes with a measure data output function. Measuring Force(N) 5–10
Power Supply Silver Oxide Button Cell Battery (SR44) x 1 pc Battery Life Approximately 2.4 Years Under Normal Usage Conditions