(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto Water Pump Pliers (AWP-175)

Auto Water Pump Pliers (AWP-175)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
AWP-175
AWP-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Maximum Opening
(mm)
Overall Length
(mm)
Mass
(g)

฿ 1,825.00

HAND TOOLS 1 Piece(s) 1 Day(s) 10 26 175 175

฿ 2,055.00

TNE HANDTOOL 1 Piece(s) 12 Day(s) - 32 250 365

Basic Specifications

  • Specifications
    Slide part 3-flute mechanism (automatic opening adjustment function)
  • Application
    Use for grabbing objects or turning pipes and the like.
  • Features
    Since the pipe and nut are self-locking, lightly gripping is enough to enable a firm grasp of the object.

Product Description

Auto water pump pliers with automatic opening width adjustment.
[Features]
· Troublesome adjustment work is not required.
· Automatically adjusts to the jaw opening width, just spread and hold.
· 3 types are available.
[Applications]
· Ideal for gas, water supply and air piping work.
· Convenient for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Part Number
AWP-175
AWP-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Maximum Opening
(mm)
Overall Length
(mm)
Mass
(g)

฿ 1,825.00

HAND TOOLS 1 Piece(s) 1 Day(s) 10 26 175 175

฿ 2,055.00

TNE HANDTOOL 1 Piece(s) 12 Day(s) - 32 250 365

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can automatically be adjusted to the appropriate opening width with the easy operation just to spread and grasp.

Usage

●For pipework.

Specification

●Adjustment(stage):Non-step