(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Incision-Resistant Gloves S-TEXGP-1

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 545.89 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S-TEXGP-1-S
S-TEXGP-1XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 545.89

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) S 24 19.5 7.4 409-2988 90 1 Pair

฿ 551.95

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) XL 27.5 24.5 8.2 409-2996 130 1 Pair

Basic Specifications

  • Product Model
    Nitrile Rubber
  • Specifications
    Rubber Lining
  • The intended use
    Cut Resistance
  • Color
    Black
  • Thickness(mm)
    1.6
  • Cut Resistance Level
    4 (CE EN 388 cut resistance test)
  • Glove Part
    Polyester/Natural Rubber/Other
  • Slip Prevention Part
    Natural Rubber (NR)
  • 1 Pair

Product Description

Cut-resistant gloves with stainless steel wire mixed yarn and natural rubber coated palm.
.
[Features]
· Uses a mixture of very fine stainless steel wire yarn and polyester fiber. Excellent cut resistance and softness.
· Uncoated backhand gloves with natural rubber coated palms for excellent breathability. Covers up to the wrist area.
· Fiber portion uses a highly visible fluorescent color. 10-gauge fine seamless knitting with no stitching.
· Work gloves with treated overlocked hems to prevent fraying.
· EN388 Cut Resistant Test: Level 4

[Application]
· Cleaning and service, transportation, machinery, building materials related industries, sheet metal and laminated glass processing, waste handling, etc.

Part Number
S-TEXGP-1-S
S-TEXGP-1XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 545.89

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) S 24 19.5 7.4 409-2988 90 1 Pair

฿ 551.95

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) XL 27.5 24.5 8.2 409-2996 130 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Soft cut resistant gloves with excellent usability made with stainless steel wire and polyester fiber.

Specification

●Thickness:1.6mm
●10gg knit
●Color:Black

Materials

●Glove:Polyester Natural rubber other
●Anti-slip:Natural rubber (NR)