(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3/8 SQ Impact Socket

3/8 SQ Impact Socket

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 265.79 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
22156
22157
22158
22159
22160
22161
22162
22163
22164
22165
22166
22167
22168
22169
22170
22171
22172
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Tip External Diameter
(mm)
Drive outer diameter
(mm)
JAN Code

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 6 32 11 20 4712818953879

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7 30.5 12.5 20 4712818953886

฿ 301.00

SGE HAND TOOL 1 Piece(s) 31 Day(s) 8 32 15.5 20.5 4712818953893

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 9 32 16 20.5 4712818953909

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 10 32 16 20 4712818953916

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 11 32.5 18 20.5 4712818953923

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 12 32.5 18.5 20 4712818953930

฿ 291.99

SGE HAND TOOL 1 Piece(s) 31 Day(s) 13 32.5 20 22 4712818953947

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 14 32.5 21 22 4712818953954

฿ 283.89

SGE HAND TOOL 1 Piece(s) 31 Day(s) 15 32 22 22 4712818953961

฿ 338.16

SGE HAND TOOL 1 Piece(s) 31 Day(s) 16 32 24 24 4712818953978

฿ 338.16

SGE HAND TOOL 1 Piece(s) 31 Day(s) 17 32.5 26 22 4712818953985

฿ 338.16

SGE HAND TOOL 1 Piece(s) 31 Day(s) 18 32 27 22 4712818953992

฿ 338.16

SGE HAND TOOL 1 Piece(s) 31 Day(s) 19 32 28 22 4712818954005

฿ 356.25

SGE HAND TOOL 1 Piece(s) 31 Day(s) 20 32 29 22 4712818954012

฿ 410.52

SGE HAND TOOL 1 Piece(s) 31 Day(s) 21 32.5 30 22.5 4712818954029

฿ 410.52

SGE HAND TOOL 1 Piece(s) 31 Day(s) 22 30.5 32 22 4712818954036

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Note
    Pin and ring are not included. Please purchase separately.

Product Description

[Features]
· Impact Socket with Excellent Drive Pin 3/8" DR Cost Performance

Part Number
22156
22157
22158
22159
22160
22161
22162
22163
22164
22165
22166
22167
22168
22169
22170
22171
22172
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Tip External Diameter
(mm)
Drive outer diameter
(mm)
JAN Code

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 6 32 11 20 4712818953879

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7 30.5 12.5 20 4712818953886

฿ 301.00

SGE HAND TOOL 1 Piece(s) 31 Day(s) 8 32 15.5 20.5 4712818953893

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 9 32 16 20.5 4712818953909

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 10 32 16 20 4712818953916

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 11 32.5 18 20.5 4712818953923

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 12 32.5 18.5 20 4712818953930

฿ 291.99

SGE HAND TOOL 1 Piece(s) 31 Day(s) 13 32.5 20 22 4712818953947

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 14 32.5 21 22 4712818953954

฿ 283.89

SGE HAND TOOL 1 Piece(s) 31 Day(s) 15 32 22 22 4712818953961

฿ 338.16

SGE HAND TOOL 1 Piece(s) 31 Day(s) 16 32 24 24 4712818953978

฿ 338.16

SGE HAND TOOL 1 Piece(s) 31 Day(s) 17 32.5 26 22 4712818953985

฿ 338.16

SGE HAND TOOL 1 Piece(s) 31 Day(s) 18 32 27 22 4712818953992

฿ 338.16

SGE HAND TOOL 1 Piece(s) 31 Day(s) 19 32 28 22 4712818954005

฿ 356.25

SGE HAND TOOL 1 Piece(s) 31 Day(s) 20 32 29 22 4712818954012

฿ 410.52

SGE HAND TOOL 1 Piece(s) 31 Day(s) 21 32.5 30 22.5 4712818954029

฿ 410.52

SGE HAND TOOL 1 Piece(s) 31 Day(s) 22 30.5 32 22 4712818954036

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1