1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

80° Hexagon Type with Hole Negative WNMG-SA "Medium Cutting" (Part Number)

80° Hexagon Type with Hole Negative WNMG-SA "Medium Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 287.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Breaker Symbol: SA
· Shape: Hexagonal with Hole 80°
· Rake Angle: Negative
[Applications]
· Medium Cutting

Outline Drawing

Part Number
WNMG080408-SA-AH630
WNMG080408-SA-AH645
WNMG080408-SA-KS20
WNMG080408-SA-T6120
WNMG080408-SA-T6130
WNMG080412-SA-AH630
WNMG080412-SA-AH645
WNMG080412-SA-T6120
WNMG080412-SA-T6130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Selfishly Material Type Grade Classification Corner Radius (rε)
(mm)
φd1
(mm)
No. of Units Ordered
(Pcs)

฿ 334.33

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH630-0.85.16-

฿ 334.33

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH645-0.85.16-

฿ 287.45

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter6Heat-Resistant Alloy, Titanium AlloyNo Preferred HandKS20Carbide0.8-10

฿ 334.33

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) ----T6120-0.85.16-

฿ 334.33

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) --Stainless Steel-T6130-0.85.16-

฿ 334.33

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH630-1.25.16-

฿ 334.33

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH645-1.25.16-

฿ 334.33

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) ----T6120-1.25.16-

฿ 334.33

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) --Stainless Steel-T6130-1.25.16-

Loading...

  1. 1
 

Basic Information

Shape W (Hexagonal) Breaker Use Medium Cutting Rake angle Negative
Breaker Code SA Cutting Edge Length (ℓ)(mm) 8.7 Thickness s(mm) 4.76