1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

80° Hexagon Type with Hole Negative WNMG0804○○-HMM "Medium Cutting" (Part Number)

80° Hexagon Type with Hole Negative WNMG0804○○-HMM "Medium Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 320.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 80° Hexagon with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Heat-Resistant Alloy, Titanium Alloy
· Application: Outer Diameter, Inner Diameter

 
Part Number
WNMG080404-HMM-AH905
WNMG080408-HMM-AH905
WNMG080412-HMM-AH905
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner Radius (rε)
(mm)

฿ 320.71

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 0.4

฿ 320.71

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 0.8

฿ 320.71

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 1.2

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) Application Outer Diameter / Inner Diameter Available corners 6
work material Heat-Resistant Alloy, Titanium Alloy Breaker Use Medium Cutting Rake angle Negative
Selfishly No Preferred Hand Breaker Code HMM Material Type AH905
Grade Classification Coating Cutting Edge Length (ℓ)(mm) 8.7 Thickness s(mm) 4.76
No. of Units Ordered(Pcs) 10