1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Square, with Hole, 90°, Negative, SNGA1204○○-QBN "Finishing to Semi-Cutting" (Part Number)

Square, with Hole, 90°, Negative, SNGA1204○○-QBN "Finishing to Semi-Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 90° Square with Hole
· Rake Angle: Negative
[Applications]
· Work Material: High Hardness Material
· Application: Finishing to Medium Cutting

Part Number
SNGA120402-QBN-BX360
SNGA120404-QBN-BX360
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner Radius (rε)
(mm)

฿ 999,999,999.00

TGY MILLING CUT INDEX INSERTS 1 Piece(s) Quote 0.2

฿ 999,999,999.00

TGY MILLING CUT INDEX INSERTS 1 Piece(s) Quote 0.4

Loading...

  1. 1

Basic Information

Shape S (Square) Available corners 1 work material High-Hardness Material
Rake angle Negative Material Type BX360 φd(mm) 12.7
Thickness s(mm) 4.76 CBN Length(mm) 4.1