1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle with Hole, Positive 7° TCMT-CM "Finishing to Medium Cutting" (Part Number)

60° Triangle with Hole, Positive 7° TCMT-CM "Finishing to Medium Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 300.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Breaker Symbol: CM
· Shape: Triangular with Hole 60°
· Rake Angle: Positive 7°
[Applications]
· Finishing to Medium Cutting

Outline Drawing

Part Number
TCMT090204-CM-T5115
TCMT090208-CM-T5115
TCMT16T304-CM-T5115
TCMT16T308-CM-T5115
TCMT16T312-CM-T5115
TCMT110204-CM-T5115
TCMT110208-CM-T5115
TCMT110304-CM-T5115
TCMT110308-CM-T5115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 9.60.42.38

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 9.60.82.38

฿ 500.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 16.50.43.97

฿ 500.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 16.50.83.97

฿ 500.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 16.51.23.97

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 110.42.38

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 110.82.38

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 110.43.18

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 110.83.18

Loading...

  1. 1
 

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 3
work material Cast Iron Breaker Use Medium Cutting Rake angle Positive
Selfishly No Preferred Hand Material Type T5115 Grade Classification Coating
No. of Units Ordered(Pcs) 10