1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Triangle with Hole, 60° Positive 11° TPMT09020○-○○ (Part Number)

Triangle with Hole, 60° Positive 11° TPMT09020○-○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 227.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Positive 11°
[Applications]
· Work material: Steel, stainless steel, cast iron
· Application: Outer Diameter, Inner Diameter

Part Number
TPMT090202-23-NS9530
TPMT090202-PS-GT9530
TPMT090202-PS-NS9530
TPMT090204-23-NS9530
TPMT090204-24-NS9530
TPMT090204-PS-GT9530
TPMT090204-PS-NS9530
TPMT090208-PS-GT9530
TPMT090208-PS-NS9530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Type Corner Radius (rε)
(mm)

฿ 234.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) NS95300.2

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) GT95300.2

฿ 234.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) NS95300.2

฿ 227.91

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) NS95300.4

฿ 227.91

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) NS95300.4

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) GT95300.4

฿ 234.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) NS95300.4

฿ 300.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) GT95300.8

฿ 234.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) NS95300.8

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter work material Steel
Rake angle Positive