(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Positive 11°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter
Part Number |
---|
TPGT110202L-W15-TH10 |
TPGT110204L-W15-GH110 |
TPGT110204L-W15-GH330 |
TPGT110204L-W15-TH10 |
TPGT110204L-W15-UX30 |
TPGT110208L-W15-UX30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Material Type | Grade Classification | Corner Radius (rε) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.2 | ||
฿ 545.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Stainless Steel / Cast Iron / Non-Ferrous Metal | GH110 | Coating | 0.4 | ||
฿ 545.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | GH330 | Coating | 0.4 | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.4 | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | UX30 | Carbide | 0.4 | ||
฿ 418.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel / Cast Iron | UX30 | Carbide | 0.8 |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Available corners | 3 |
---|---|---|---|---|---|
Breaker Use | Finish | Rake angle | Positive | Selfishly | Left Handed |
Cutting Edge Length (ℓ)(mm) | 11 | Thickness s(mm) | 2.38 | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?